Properties
Version | THM, Conductor and cable markers, 50 x 100 mm, silver |
Order No. | 2596610000 |
Type | THM WO 50/100 SI |
GTIN (EAN) | 4050118660852 |
Qty. | 1,000 items |
Depth | 0.025 mm |
Depth (inches) | 0.001 inch |
Height | 50 mm |
Height (inches) | 1.968 inch |
Width | 100 mm |
Width (inches) | 3.937 inch |
Net weight | 0.75 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Polyacrylate adhesive |
Colour | silver |
Halogen | No |
Material | Polyethylene |
Number of markers per combination | 1 Label reel = Conductor and cable markers |
Number of markers per packaging unit |
|
Number per roll | 1000 |
Orientation of print | horizontal and vertical |
Printed characters | without |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Width | 100 mm |
Halogen | No |
Text field height | 25 mm |
Text field width | 50 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_313381) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2596610000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2596610000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |