Properties
Order No. | 3095160000 |
Type | US67-VIB60C-ANA-D016B000CB0000 |
GTIN (EAN) | 4099987114592 |
Qty. | 1 items |
Depth | 62 mm |
Depth (inches) | 2.441 inch |
Height | 46 mm |
Height (inches) | 1.811 inch |
Width | 77 mm |
Width (inches) | 3.031 inch |
Diameter | 62 mm |
Net weight | 500 g |
Storage temperature | -40 °C...60 °C |
Ambient temperature | -40 °C…60 °C |
Operating temperature | -40 °C...60 °C |
Humidity | 0...100% |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Applications | for indoor and outdoor use |
Explosion protection type |
Ex db
Ex tb |
For Ex zone dust | 21 |
For Ex zone gas | 1 |
Machine vibration assessment included | Yes |
MTTF | 112 a |
Operating life | 10 years |
Protection class (UL) | Type 4X |
Safety category | SIL 2 |
Protection degree |
IP66 (cover and plug connection closed)
IP67 (cover and plug connection closed) |
Accuracy of vibration measurement | 10 % |
Calibration point | 159,2 Hz and 90 % amplitude of measurement range |
Cross sensitivity | <5 % |
Device is calibrated | Yes |
Effective vibration velocity, max. | 16 mm/s |
Frequency range configurable | No |
Measurement range | 4...20 mA ~ 0…16 mm/s, rms (standard) |
Measuring unit vibration velocity (RMS) | mm/s |
Number of measuring axes | 1 |
Physical measurement principle of the sensor | Vibration acceleration |
Sensor measuring method acc. to ISO10816-3 | 1-axis broadband analysis 10 Hz...1 kHz, VRMS |
Spectral analysis method (FFT) | No FFT calculation |
Temperature measurement available | No |
Temperature range measuring head |
|
Transmission intervall of signals | Continuous measurement |
Vibration acceleration, max. (gravity g) | 16.5 |
Vibration acceleration, min. (gravity g) | -16.5 |
Frequency range, min. | 10 Hz |
Frequency range, max. | 1,000 Hz |
Sensor vibration |
|
Monitoring | Vibration monitoring acc. to DIN ISO 10816-3 |
Accuracy | ±10 % (acc. DIN ISO 2954) |
Bending radius, min., moving | 60 mm |
Bending radius, min., stationary | 30 mm |
Cable length | 5 m |
Cable type | Li9YC11Y 8x0,25 mm² |
Connection type | Cable |
Halogen | halogen-free, according to VDE 0472 Part 815 |
Number of poles | 8 |
Plug | 1x M12 female 8-pole |
Sheath diameter | 6 mm |
Sheath material | PUR 11Y Etherbase |
Temperature range, moving, max. | 90 °C |
Temperature range, moving, min. | -20 °C |
Temperature range, stationary, max. | 90 °C |
Temperature range, stationary, min. | -40 °C |
Alarm function |
configurable
2x potential-free switching contact (pre-alarm and main alarm) |
Input current, max. | 100 mA |
IO-Link available | No |
Load resistance, max. | 500 Ω |
Measuring and process variables | RMS vibration velocity |
Output signal | 4...20 mA (proportional to measuring range) |
Material | Stainless steel 1.4305 (V2A), AISI 303 (standard) |
Connection thread | Threaded hole on mounting surface: M8, 15 mm |
Installation location | Indoor and outdoor use |
Mounting thread | M8 |
Sealing with tie possible | No |
Tightening torque | 8 Nm |
Type of mounting |
Screw mounting
Direct mounting Adhesive fastening Mounting plate Magnet Miscellaneous |
Type of mounting sensor |
Many possibilities using adapters
Direct mounting: screw connection Hexagon socket head cap screw M8x20 |
Type of power supply |
External
DC |
Wireless | No |
Frequency range, max. | 1,000 Hz |
Frequency range, min. | 10 Hz |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_323945) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 8.0 | EC004309 |
ETIM 9.0 | EC004309 |
ETIM 10.0 | EC004309 |
ECLASS 9.1 | 27-20-14-12 |
ECLASS 10.0 | 27-20-14-12 |
ECLASS 11.0 | 27-20-14-12 |
ECLASS 12.0 | 27-20-14-12 |
ECLASS 13.0 | 27-20-14-12 |
ECLASS 14.0 | 27-20-14-12 |
ECLASS 15.0 | 27-20-14-12 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E337701 |