Eigenschappen
Version | VPK (blanking plug in plastic), Blanking plug, in closed state, PG 36, 10 mm, IP65, Polyamid 6 (PA6 - GF30) |
Order No. | 0501260000 |
Type | VP 36-K54 |
GTIN (EAN) | 4008190020972 |
Qty. | 10 items |
Height | 4 mm |
Height (inches) | 0,157 inch |
Length | 14 mm |
Length (inches) | 0,551 inch |
Diameter | 47 mm |
Wall thickness, min. | 0,5 mm |
Wall thickness, max. | 9 mm |
Net weight | 10,4 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable glands | PG |
Diameter of sealing ring | 47 mm |
External thread | PG 36 |
Halogen | No |
Head diameter | 55 mm |
Length of thread | 10 mm |
Material | Polyamid 6 (PA6 - GF30) |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Protection degree | IP54 |
Protection degree with GWDR | IP65 |
UL 94 flammability rating | V-2 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53516) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0501260000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0501260000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000451 |
ETIM 7.0 | EC000451 |
ETIM 8.0 | EC000451 |
ETIM 9.0 | EC000451 |
ETIM 10.0 | EC000451 |
ECLASS 9.0 | 27-14-44-25 |
ECLASS 9.1 | 27-14-44-33 |
ECLASS 10.0 | 27-14-44-25 |
ECLASS 11.0 | 27-14-44-25 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ECLASS 15.0 | 27-14-08-05 |
ROHS | Conform |