Properties
Version | Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN, TT nur für N-PE |
Order No. | 2591180000 |
Type | VPU AC II 1 N-PE 305/65 |
GTIN (EAN) | 4050118599756 |
Qty. | 1 items |
Depth | 68 mm |
Depth (inches) | 2.677 inch |
Depth including DIN rail | 76 mm |
Height | 90 mm |
Height (inches) | 3.543 inch |
Width | 18 mm |
Width (inches) | 0.709 inch |
Net weight | 120 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Ambient temperature (operational), max. | 85 °C |
Rated Voltage UN | 240 V |
VPR (N-PE) | 1,000 V |
MCOV (N-PE) | 305 V |
In | 20 kA |
Category | SPD TYPE 1CA |
Ambient temperature (operational), min. | -40 °C |
Certificate No. (cURus) | E354261 |
MODE | N-G |
Voltage type | AC |
UL Energy Networks | Single Pole N-PE |
Colour |
black
blue |
Design |
Installation housing; 1TE
Insta IP 20 |
Operating altitude | ≤ 4000 m |
Optical function display | green = OK; red = arrester is defective - replace |
Protection degree | IP20 in installed state |
Rail | TS 35 |
Segment | Power distribution |
UL 94 flammability rating | V-0 |
Version | Surge protection |
Pollution severity | 2 |
Surge voltage category | III |
Combined pulse UOC | 6 kV |
Discharge current (type III) | 3 kA |
Discharge current Imax (8/20µs) N-PE | 65 kA |
Discharge current In (8/20µs) N-PE | 40 kA |
Energy coordination (≤10 m) |
Type II
Type III |
Frequency range, max. | 60 Hz |
Frequency range, min. | 50 Hz |
Fuse | Not required |
Leakage current at Un | 1 µA |
Low voltage network |
Single-phase
TN TT nur für N-PE |
Mains voltage | 230 V / 400 V |
Max. continuous voltage, Uc (N-PE) | 305 V |
Number of poles | 1 |
Protection level Up at IN (N-PE) | ≤ 1.5 kV |
Rated voltage (AC) | 230 V |
Requirements category acc. to IEC 61643-11 |
Type II
Type III |
Requirements class, acc. to EN 61643-11 |
T2
T3 |
Response time | ≤ 100 ns |
Short-circuit current rating ISCCR | 0.1 kA |
Signalling contact | No |
SPD type |
T2
T3 |
Standards |
IEC 61643-11
EN 61643-11 UL 1449 |
Temporary surge voltage (over-voltage) - TOV | 1,200 V |
Voltage type | AC |
Stripping length | 18 mm |
Wire connection method | Screw connection |
Type of connection | Screw connection |
Stripping length, rated connection | 18 mm |
Tightening torque, min. | 3 Nm |
Tightening torque, max. | 4.5 Nm |
Clamping range, rated connection | 16 mm² |
Clamping range, min. | 1.5 mm² |
Clamping range, max. | 35 mm² |
Wire cross-section, solid, min. | 1.5 mm² |
Wire cross-section, solid, max. | 16 mm² |
Wire connection cross section, finely stranded, min. | 1.5 mm² |
Wire connection cross section, finely stranded, max. | 25 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 2.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 35 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection cross-section, stranded, max. | 35 mm² |
Voltage type | AC |
Number of poles | 1 |
Protection degree | IP20 in installed state |
Colour |
black
blue |
Time interval | 5 years |
Product information |
Only applicable to IT power systems where the earth on the distribution transformer is interconnected with the earth on the consumer side (RE=RA in Figure 44.A1 of IEC 60634-4-44:2018). |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_80488) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_87963) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2591180000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2591180000) |
Tender specification |
[Ausschreibungstext DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_179607)
[Tenderspecification EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_179608) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_90755) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E354261 |
Accessories
-
Item No.:2749850000Packaging unit:1 PC
Screwdriver, Blade width (B): 5.5 mm, Blade length: 125 mm, Blade thickness (A): 1 mm
-
Item No.:2749890000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
-
Item No.:1880100000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive
ToolsScrewdriversVDE insulated screwdrivers and setsSlotted screwdriver
ToolsScrewdriversVDE insulated screwdrivers and setsCrosshead screwdriver Phillips
MarkersDevice markersMultiCardESGESG 6/15Blank
Spare parts
-
Item No.:2591190000Packaging unit:1 PC
Spare arrester, Surge protection, TT nur für N-PE
Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35Type IIVPU AC IIVPU AC II (IEC/EN/UL)Spare arrester