Properties
Version | Multi level installation terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid |
Order No. | 1030300000 |
Type | WDL 2.5/L/L |
GTIN (EAN) | 4008190033347 |
Qty. | 50 items |
Depth | 48 mm |
Depth (inches) | 1.89 inch |
Depth including DIN rail | 49 mm |
Height | 90 mm |
Height (inches) | 3.543 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 15.037 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version |
Screw connection
L and L connection for screwable cross-connection One end without connector |
End cover plate required | Yes |
Number of potentials | 2 |
Number of levels | 2 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Cross-section for connected wire, solid, two clampable wires, max. | 1.5 mm² |
Cross-section for connected wire, solid, two clampable wires, min. | 0.5 mm² |
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. | 1.5 mm² |
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. | 0.5 mm² |
Wire connection cross section, finely stranded, two clampable wires, min. | 0.5 mm² |
Wire cross-section, finely stranded, two clampable wires, max. | 1.5 mm² |
Explosion-tested version | No |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Blade size | 0.6 x 3.5 mm |
Clampable conductor |
|
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.13 mm² |
Clamping screw | M 2.5 |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 |
A3
A4 |
Number of connections | 4 |
Stripping length | 8 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.4 Nm |
Torque level with DMS electric screwdriver | 1 |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 12400-296 |
Current size B (CSA) | 10 A |
Current size D (CSA) | 10 A |
Voltage size B (CSA) | 300 V |
Voltage size D (CSA) | 300 V |
Wire cross section max. (CSA) | 12 AWG |
Wire cross section min. (CSA) | 26 AWG |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Rated cross-section | 2.5 mm² |
Rated voltage | 400 V |
Rated DC voltage | 400 V |
Rated current | 24 A |
Current at maximum wires | 32 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Rated voltage (L / L) | 400 V |
Rated voltage (L / N) | 250 V |
Rated voltage (L / PE) | 250 V |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 12 AWG |
Conductor size Factory wiring min. (UR) | 26 AWG |
Conductor size Field wiring max. (UR) | 12 AWG |
Conductor size Field wiring min. (UR) | 22 AWG |
Current size C (UR) | 15 A |
Voltage size C (UR) | 300 V |
Approval/Certificate/Document of Conformity |
[NEMKO certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_156115)
[CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37391) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59765) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1030300000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1030300000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1030300000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001329 |
ETIM 7.0 | EC001329 |
ETIM 8.0 | EC001329 |
ETIM 9.0 | EC001329 |
ECLASS 9.0 | 27-14-11-25 |
ECLASS 9.1 | 27-14-11-25 |
ECLASS 10.0 | 27-14-11-25 |
ECLASS 11.0 | 27-14-11-25 |
ECLASS 12.0 | 27-14-11-25 |
ECLASS 13.0 | 27-25-01-10 |
ECLASS 14.0 | 27-25-01-10 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![NEMKO](/picture/NEMKO.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |