WDU 4 SL/EN

Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid, 130 °C

Item No. 9537450000

Properties

Accessories

    Terminal BlocksAccessoriesCross-connectionsW-Series4 mm²
  • WQV 4/4
    Item No.:
    1054660000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 41 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 7.6 mm

  • WQV 4/10
    Item No.:
    1052060000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, yellow, 41 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 7.6 mm

  • WQV 4/3
    Item No.:
    1054560000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 41 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 7.6 mm

  • WQV 4/2
    Item No.:
    1051960000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 41 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 10.6 mm

  • MarkersTerminal markersMultiCardWSWS 12/6Blank
  • WS 12/6 MC NE WS
    Item No.:
    1609900000
    Packaging unit:
    600 PC

    WS, Terminal marker, 12 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white

  • Terminal BlocksAccessoriesEnd platesW-Series2.5-10 mm²
  • WAP 2.5-10 SW
    Item No.:
    1050010000
    Packaging unit:
    50 PC

    End plate (terminals), black, Height: 56 mm, Width: 1.5 mm, V-0, Wemid

  • WAP 16+35 WTW 2.5-10
    Item No.:
    1050100000
    Packaging unit:
    20 PC

    End and partition plate for terminals, dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid

  • WAP 2.5-10
    Item No.:
    1050000000
    Packaging unit:
    50 PC

    End plate (terminals), dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid

  • WAP 2.5-10 4-6
    Item No.:
    1272380000
    Packaging unit:
    50 PC

    End plate (terminals), dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/2
    Item No.:
    1061200000
    Packaging unit:
    50 PC

    End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C

  • ToolsCable lugs and ConnectorsInsulated connectorHook-type cable lugs
  • HBT 2,5 - 3,0 BL
    Item No.:
    1312450000
    Packaging unit:
    100 PC

    cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue

  • HBT 1,5 - 3,0 RT
    Item No.:
    1312440000
    Packaging unit:
    100 PC

    cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • Terminal BlocksAccessoriesTest adapters and TestsocketsW-Series
  • WTA 3    WDU4
    Item No.:
    1632350000
    Packaging unit:
    25 PC

    Test adapter (terminal), 1.5 mm², 250 V, 6 A

  • MarkersTerminal markersMultiMarkWSWS 12/6
  • WS 12/6 MM WS
    Item No.:
    2007200000
    Packaging unit:
    600 PC

    WS, Terminal marker, 12 x 6 mm, Weidmueller, white

  • MarkersTerminal markersMultiCardWADWAD 8Blank
  • WAD 8 MC NE GE
    Item No.:
    1112950000
    Packaging unit:
    48 PC

    Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, yellow

  • WAD 8 MC NE WS
    Item No.:
    1112940000
    Packaging unit:
    48 PC

    Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, white

  • Terminal BlocksAccessoriesCross-connectionsA-Series4 mm²
  • ZQV 4N/8
    Item No.:
    1528030000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm

  • ZQV 4N/6 RD
    Item No.:
    2460780000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm

  • ZQV 4N/5 BL
    Item No.:
    1528140000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm

  • ZQV 4N/50 RD
    Item No.:
    2460730000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm

  • ZQV 4N/10 BL
    Item No.:
    1528230000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm

  • ZQV 4N/3 BL
    Item No.:
    1528080000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm

  • ZQV 4N/4
    Item No.:
    1527970000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm

  • ZQV 4N/32
    Item No.:
    2561670000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 32, Pitch in mm (P): 6.00, Insulated: Yes, Width: 193.9 mm

  • ZQV 4N/30 RD
    Item No.:
    2561600000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 30, Pitch in mm (P): 6.10, Insulated: Yes, Width: 181.7 mm

  • ZQV 4N/7
    Item No.:
    1528020000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm

  • ZQV 4N/2 RD
    Item No.:
    2460450000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm

  • ZQV 4N/10
    Item No.:
    1528090000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm

  • ZQV 4N/5
    Item No.:
    1527980000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm

  • ZQV 4N/7 RD
    Item No.:
    2460770000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm

  • ZQV 4N/30 BL
    Item No.:
    2561610000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 30, Pitch in mm (P): 6.10, Insulated: Yes, Width: 181.7 mm

  • ZQV 4N/30
    Item No.:
    2561580000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 30, Pitch in mm (P): 6.10, Insulated: Yes, Width: 181.7 mm

  • ZQV 4N/2
    Item No.:
    1527930000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm

  • ZQV 4N/6 BL
    Item No.:
    1528170000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm

  • ZQV 4N/9 RD
    Item No.:
    2460750000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm

  • ZQV 4N/5 RD
    Item No.:
    2460790000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm

  • ZQV 4N/9
    Item No.:
    1528070000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm

  • ZQV 4N/8 BL
    Item No.:
    1528190000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm

  • ZQV 4N/50 BL
    Item No.:
    1528240000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm

  • ZQV 4N/6
    Item No.:
    1527990000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm

  • ZQV 4N/7 BL
    Item No.:
    1528180000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm

  • ZQV 4N/3
    Item No.:
    1527940000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm

  • ZQV 4N/4 RD
    Item No.:
    2460800000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm

  • ZQV 4N/2 BL
    Item No.:
    1528040000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm

  • ZQV 4N/10 RD
    Item No.:
    2460740000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm

  • ZQV 4N/8 RD
    Item No.:
    2460760000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm

  • ZQV 4N/3 RD
    Item No.:
    2460810000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm

  • ZQV 4N/50
    Item No.:
    1528130000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm

  • ZQV 4N/4 BL
    Item No.:
    1528120000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm

  • ZQV 4N/9 BL
    Item No.:
    1528220000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm