Properties
Version | Feed-through terminal block, Screw connection, red, 6 mm², 41 A, 690 V, Number of connections: 2 |
Order No. | 1483920000 |
Type | WDU 6 SL/EN RT |
GTIN (EAN) | 4050118293517 |
Qty. | 50 items |
Delivery status | Discontinued |
Available until | 04.12.2023 |
Depth | 51.1 mm |
Depth (inches) | 2.012 inch |
Depth including DIN rail | 55 mm |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 7.9 mm |
Width (inches) | 0.311 inch |
Net weight | 17.98 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | red |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | DEMKO14ATEX1338U |
Certificate No. (IECEX) | IECEXULD14.0005U |
Max. voltage (ATEX) | 440 V |
Current (ATEX) | 40 A |
Wire cross section max. (ATEX) | 6 mm² |
Max. voltage (IECEX) | 440 V |
Current (IECEX) | 40 A |
Wire cross section max. (IECEX) | 6 mm² |
Marking EN 60079-7 | Ex eb II C Gb |
Ex 2014/34/EU label | II 2 G D |
Version |
Screw connection
with spring-loaded cable clamp for screwable cross-connection for plug-in cross-connector One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail |
TS 32
TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Blade size | 0.8 x 4.0 mm |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.5 mm² |
Clamping screw | M 3.5 |
Connection cross-section, stranded, max. | 6 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A5 |
Number of connections | 2 |
Stripping length | 16 mm |
Tightening torque, max. | 1.6 Nm |
Tightening torque, min. | 0.8 Nm |
Type of connection | Screw connection |
Wire connection cross section, finely stranded, max. | 6 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 6 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Rail |
TS 32
TS 35 |
Standards | IEC 60947-7-1 |
Rated cross-section | 6 mm² |
Rated voltage | 690 V |
Rated DC voltage | 690 V |
Rated current | 41 A |
Current at maximum wires | 57 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.78 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 1.31 W |
Pollution severity | 3 |
Surge voltage category | III |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35708)
[IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_39462) [UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253960) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253962) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320981) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37183) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_39463) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61892) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1483920000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1483920000&norm=0) |
User Documentation |
[NTI WDU/WPE 6 SL EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_35567)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ETIM 10.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
ECLASS 15.0 | 27-25-01-01 |
Approvals |        |
ROHS | Conform |
Accessories
-
Item No.:1233330000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue
-
Item No.:1233340000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:1216230000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow
-
Item No.:1054860000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm
-
Item No.:1062720000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 12, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm
-
Item No.:1052360000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm
-
Item No.:1062670000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 6, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm
-
Item No.:1052260000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm
-
Item No.:1054760000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 3, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm
-
Item No.:1062660000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 5, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm
-
Item No.:1062680000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 7, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm
-
Item No.:2007190000Packaging unit:800 PC
WS, Terminal marker, 12 x 5 mm, Weidmueller, white
-
Item No.:1112950000Packaging unit:48 PC
Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, yellow
-
Item No.:1112940000Packaging unit:48 PC
Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, white
-
Item No.:1050100000Packaging unit:20 PC
End and partition plate for terminals, dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050010000Packaging unit:50 PC
End plate for terminals, black, Height: 56 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1272380000Packaging unit:50 PC
End plate for terminals, dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:1050000000Packaging unit:50 PC
End plate for terminals, dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1609860000Packaging unit:720 PC
WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white