Properties
Version | Screwdriver insert |
Order No. | 9918610000 |
Type | WK K PZ1 |
GTIN (EAN) | 4032248388981 |
Qty. | 1 items |
Depth | 4 mm |
Depth (inches) | 0.157 inch |
Height | 4 mm |
Height (inches) | 0.157 inch |
Width | 175 mm |
Width (inches) | 6.89 inch |
Net weight | 21 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
Description of article | Interchangeable bit for crosshead screws, Pozidrive, size 1 |
Blade length | 175 mm |
Form | Pozidrive |
Size | 1 |
Torque setting, max. | 3.8 Nm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002115 |
ETIM 7.0 | EC002115 |
ETIM 8.0 | EC003864 |
ETIM 9.0 | EC003864 |
ECLASS 9.1 | 21-04-04-90 |
ECLASS 10.0 | 21-04-04-90 |
ECLASS 11.0 | 21-04-42-03 |
ECLASS 12.0 | 21-04-42-03 |
ECLASS 13.0 | 21-04-42-03 |
ECLASS 14.0 | 21-04-42-03 |
Accessories
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsTorque screwdriver
Is accessory of
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsTorque screwdriver