Properties
Version | Accessories |
Order No. | 1789750000 |
Type | WSH 26 MT |
GTIN (EAN) | 4032248213603 |
Qty. | 10 items |
Depth | 134 mm |
Depth (inches) | 5.276 inch |
Height | 32.8 mm |
Height (inches) | 1.291 inch |
Width | 14.8 mm |
Width (inches) | 0.583 inch |
Net weight | 52.5 g |
Storage temperature | -25 °C...55 °C |
Colour | grey |
Explosion-tested version | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1789750000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1789750000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001166 |
ETIM 7.0 | EC001166 |
ETIM 8.0 | EC001166 |
ETIM 9.0 | EC001166 |
ECLASS 9.0 | 27-40-06-07 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-40-06-07 |
ECLASS 11.0 | 27-40-06-07 |
ECLASS 12.0 | 27-40-06-07 |
ECLASS 13.0 | 27-40-06-07 |
ROHS | Conform |