Properties
Version | Bolt-type screw terminals, Partition plate, grey, 2 mm |
Order No. | 1781230000 |
Type | WTW WF6 2300 |
GTIN (EAN) | 4032248241125 |
Qty. | 20 items |
Depth | 58.45 mm |
Depth (inches) | 2.301 inch |
Height | 101.8 mm |
Height (inches) | 4.008 inch |
Width | 2 mm |
Width (inches) | 0.079 inch |
Mounting dimension - width | 2 mm |
Net weight | 18.4 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 160 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Epoxy resin |
Colour | grey |
UL 94 flammability rating | V-0 |
Version | End and intermediate plate |
Installation advice | Direct mounting |
Snap-on | No |
Installation advice | Direct mounting |
Operating temperature range, max. | 160 °C |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63675) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1781230000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1781230000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Accessories
-
Item No.:1780930000Packaging unit:1 Meter
Bolt-type screw terminals, Cover profile, Transparent, 1000 mm
Is accessory of
-
Item No.:1789770000Packaging unit:25 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection
-
Item No.:1319040000Packaging unit:25 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 16 mm², Threaded stud connection
-
Item No.:1790130000Packaging unit:25 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 16 mm², Threaded stud connection
-
Item No.:1968990000Packaging unit:25 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 16 mm², Threaded stud connection
-
Item No.:1319050000Packaging unit:25 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection
-
Item No.:1969000000Packaging unit:25 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection
-
Item No.:1780850000Packaging unit:25 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection