Eigenschappen
Version | Z-series, End plate, Partition plate |
Order No. | 1683890000 |
Type | ZAP/TW 3 SW |
GTIN (EAN) | 4008190477615 |
Qty. | 50 items |
Depth | 30,5 mm |
Depth (inches) | 1,201 inch |
Height | 79,4 mm |
Height (inches) | 3,126 inch |
Width | 2 mm |
Width (inches) | 0,079 inch |
Net weight | 3,76 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Material | Wemid |
Colour | black |
UL 94 flammability rating | V-0 |
Version | End and intermediate plate |
Installation advice | Direct mounting |
Snap-on | Yes |
Installation advice | Direct mounting |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62754) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1683890000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1683890000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
Is accessoire van
-
Product ID:1730900000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Product ID:1252070000VPE:20 items
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Product ID:1692590000VPE:20 items
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Product ID:1692600000VPE:20 items
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Product ID:1650340000VPE:20 items
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, beige
-
Product ID:1650350000VPE:20 items
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, beige
-
Product ID:1252060000VPE:20 items
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Product ID:1608660000VPE:50 items
PE terminal, Tension-clamp connection, 2.5 mm², 300 A (2.5 mm²), Green/yellow
-
Product ID:7920900000VPE:50 items
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, dark beige
-
Product ID:8731690000VPE:50 items
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, orange
-
Product ID:7920930000VPE:50 items
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, blue
-
Product ID:8731730000VPE:50 items
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, blue
-
Product ID:7920940000VPE:50 items
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, orange
-
Product ID:7920950000VPE:50 items
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, dark beige
-
Product ID:8728450000VPE:50 items
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, dark beige
-
Product ID:8731720000VPE:50 items
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, dark beige
-
Product ID:1608600000VPE:100 items
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Product ID:1683470000VPE:100 items
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, grey
-
Product ID:1962810000VPE:100 items
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Product ID:1683490000VPE:100 items
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, black
-
Product ID:1683460000VPE:100 items
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, brown
-
Product ID:1636800000VPE:100 items
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Product ID:1608580000VPE:100 items
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Product ID:1683430000VPE:100 items
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, yellow
-
Product ID:1608610000VPE:100 items
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Product ID:1683420000VPE:100 items
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, red
-
Product ID:1608570000VPE:100 items
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Product ID:1636810000VPE:100 items
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Product ID:1683480000VPE:100 items
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, white
-
Product ID:1683440000VPE:100 items
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, green
-
Product ID:1315820000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Product ID:1315850000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Product ID:1315920000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Product ID:1315880000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Product ID:1686470000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Product ID:1616440000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Product ID:1616410000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Product ID:1315800000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Product ID:1315780000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Product ID:1082370000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Product ID:1616430000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Product ID:1616420000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Product ID:1315890000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Product ID:1315840000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Product ID:1799470000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Product ID:1334480000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Product ID:1315900000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Product ID:1616400000VPE:50 items
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting