Egenskaber
Version | TERMSERIES, Cross-connector |
Order No. | 1445970000 |
Type | ZQV 1.5N/R12.8/10 BL |
GTIN (EAN) | 4050118250947 |
Qty. | 10 Styk |
Delivery status | Discontinued |
Available until | 30.06.2021 |
Alternative product | [2556460000](~/p/2556460000) |
Depth | 4,9 mm |
Depth (inches) | 0,193 inch |
13,1 mm | |
Height (inches) | 0,516 inch |
Width | 119 mm |
Width (inches) | 4,685 inch |
Net weight | 6 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rated current (UL) | 10 A |
Version | can be cut to length |
Colour | blue |
Rated voltage | 250 V |
Pitch in mm (P) | 12,8 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61795) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1445970000) |
User Documentation | [Beipackzettel / Package Insert - multilingual](https://mdcop.weidmueller.com/mediadelivery/asset/900_35383) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ROHS | Conform |