90°, latch down, THT
RJ45 transmitter sockets (magnetics) for gigabit applications (1000 base-T) with integrated compensation actively counteracts inductive and capacitive couplings and saves space on the PCB.
The product range encompasses the following designs:
• 90°, lying (horizontal) and 180°, standing (vertical)
• latch up / latch down
• THT, THR or SMD soldering processes
• Wide range of different design types, also with integrated LEDs and shield contact tabs
• Transmission rates of up to 1 Gbps
• Packed either in a tray (TY) or on a roll (tape-on-reel, RL)
• Compatible with modular RJ45 connector according to ANSI / TIA-1096-A and IEC 60603
• Dielectric strength ≥1500 V AC RMS (2250 V AC peak value) according to IEEE 802.3
• Dielectric strength ≥1500 V AC (peak value) or ≥1500 V DC according to IEC 60603
• Compliance with IEEE 802.3 requirements (1000Base-T, 1 Gbps, IEEE 802.3ab or 100Base-Tx, 100 Mbps, IEEE 802.3u)
Properties and advantages:
• Extended temperature range of –40 °C to +85 °C for maximum performance
• Reinforced gold layer (30µ“) for improved corrosion protection
• At least 0.3mm stand-off ensures a perfect soldering result
-
항목 번호:2563850000패키징 단위:120 PC
OMNIMATE Data - RJ45 transformer jack, PCB plug-in connector, THT solder connection, 90°, bottom, 6 tabs, Yes, Plugging cycles: 750, Number of poles: 8, PA 66, 30...80 µ" Ni / ≥ 30 µ" Au , Tray (manual assembly)
-
항목 번호:2661690000패키징 단위:120 PC
OMNIMATE Data - RJ45 transformer jack, PCB plug-in connector, THT solder connection, 90°, bottom, No, Plugging cycles: 750, Number of poles: 10, PA 66, Tray (manual assembly)
-
항목 번호:2474160000패키징 단위:120 PC
OMNIMATE Data - RJ45 transformer jack, PCB plug-in connector, THT solder connection, 90°, bottom, 6 tabs, No, Plugging cycles: 750, Number of poles: 8, PA 66, 30...80 µ" Ni / ≥ 30 µ" Au , Tray (manual assembly)