Coupling frame
The coupling frame is designed for attaching ConCept basic modules. The ConCept modules snap securely and permanently into the coupling frames.
The ConCept male and female modules ranging from 3 to 20 poles, as well as the ConCept–Bus modules of identical pole count and design can be installed into the coupling frames. Each module can be individually plugged in or extracted. The optional extraction/strain-relief aid and the snap-on installation bracket make ModuFlex-C coupling frames and the male/female modules from the ConCept system very flexible. A wide variety of all-purpose plug-in combinations for all IP20 connections are possible.
The ConCept male and female modules ranging from 3 to 20 poles, as well as the ConCept–Bus modules of identical pole count and design can be installed into the coupling frames. Each module can be individually plugged in or extracted. The optional extraction/strain-relief aid and the snap-on installation bracket make ModuFlex-C coupling frames and the male/female modules from the ConCept system very flexible. A wide variety of all-purpose plug-in combinations for all IP20 connections are possible.
Ihrem Warenkorb hinzugefügt