Properties
Version | Surge voltage arrester, Low voltage, with remote contact |
Order No. | 1351530000 |
Type | VPU II 3 R PV 1500V DC |
GTIN (EAN) | 4050118158595 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.03.2022 |
Alternative product | [2530650000](~/p/2530650000) |
Depth | 69 mm |
Depth (inches) | 2.717 inch |
Height | 106 mm |
Height (inches) | 4.173 inch |
Width | 53.4 mm |
Width (inches) | 2.102 inch |
Mounting dimension - height | 75 mm |
Net weight | 411 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...70 |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Connection type | PUSH IN |
Cross-section for connected wire, solid core, max. | 1.5 mm² |
Cross-section for connected wire, solid core, min. | 0.14 mm² |
Stripping length | 8 mm |
Colour |
black
orange |
Design |
Installation housing; 3TE
Insta IP 20 |
Operating altitude | ≤ 2000 m |
Optical function display | green = OK; red = arrester is defective - replace |
Protection degree | IP20 |
Rail | TS 35 |
UL 94 flammability rating | V-0 |
Version | with remote contact |
Pollution severity | 2 |
Surge voltage category | III |
Discharge current In (8/20 µs) | 20 kA |
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE | 1,500 V |
Protection level Up (+/- , -/PE , +/PE) | ≤ 5.2 kV |
PV system voltage, max. Ucpv | 1,500 V |
Requirements class | Type II |
Short-circuit curent ISCPV | 200 A |
Standards | EN 50539-11 |
Discharge current Imax (8/20µs) wire-PE | 25 kA |
Discharge current In (8/20µs) wire-PE | 12.5 kA |
Leakage current at Un | 100 µA |
Max. continuous voltage, Uc (DC) | 1500 V |
Number of poles | 3 |
PV voltage, acc. to IEC 60364-7-712 | < 1500 V |
Rated voltage (DC) | 1500 V |
Response time | ≤ 25 ns |
Signalling contact |
250 V 1A 1CO
125 V AC / 1 A 48 V CC / 0.5 A 24 V DC / 0,5 A |
SPD type | T2 |
Standards | EN 50539-11 |
Voltage type | DC |
Stripping length | 15 mm |
Type of connection | Screw connection |
Stripping length, rated connection | 15 mm |
Tightening torque, min. | 2 Nm |
Tightening torque, max. | 3 Nm |
Clamping range, rated connection | 16 mm² |
Clamping range, min. | 1.5 mm² |
Clamping range, max. | 35 mm² |
Wire cross-section, solid, min. | 1.5 mm² |
Wire cross-section, solid, max. | 16 mm² |
Wire connection cross section, finely stranded, min. | 1.5 mm² |
Wire connection cross section, finely stranded, max. | 25 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 1.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 50 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection cross-section, stranded, max. | 50 mm² |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86295) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61307) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1351530000) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35434) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Long specification | Multi-pole surge voltage arrestor according to the requirements of Class II acc. to IEC 50539-11. Consisting of V0 material, the arrestor serves as overvoltage protection and is used in applications according to IEC 50539-12 in unearthed PV systems. The use of a high-performance varistor consisting of V0 material meets the inspection requirements for Class II surge protection systems on the basis of the standards. The arrestor is installed in the vicinity of the equipment that needs protection, in a commercially available installation/electrical distribution enclosure. With thermal separation device on the varistor. If protection is no longer available, the colour in the display window changes from green to red. The functional state is also displayed by a voltage-free signalling contact (CO contact). Rated voltage: 1500 VDC In/max (8/20 µs): 12.5/25 kA, protection level < 5.2 kV, telecommunication output: contact: 250 V/0.5 A 48 VDC/0.1 A, type: Weidmüller VPU II 3 R PV 1500 V/25 kA, Order No. 1351530000 or equivalent |
Short specification | Class II arrester with In/Imax: 12.5/25 kA suitable for PV systems. Protection level < 5.2 kV. With remote alert Type: Weidmüller VPU II 3 R PV 1500 V/25 kA Order no. 1351530000 or equivalent |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |