Egenskaber
Version | Marking systems, Laser marking, MetalliCard on Roll |
Order No. | 2885190000 |
Type | SMARKLASER CENTER |
GTIN (EAN) | 4064675852834 |
Qty. | 1 Styk |
Depth | 625 mm |
Depth (inches) | 24,606 inch |
Height | 1.800 mm |
Height (inches) | 70,866 inch |
Width | 1.425 mm |
Width (inches) | 56,102 inch |
Floor space required | 2225 x 1825 mm |
Net weight | 116.000 g |
Ambient temperature | 5 °C…40 °C |
Humidity | 10...85% (no condensation) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7cI |
REACH SVHC | No SVHC above 0.1 wt% |
Included in delivery |
Laser smoke exhaust
DVD with M-Print® PRO Manual SmarkLaser CENTER Mobile underframe External winder Touchscreen 15 inch Roll core |
Interface | Ethernet |
Marker type | MetalliCard on Roll |
Operating system |
Windows 7
Windows 8 Windows 8.1 Windows 10 Windows 11 |
Printing method | Laser marking |
Software | M-Print® PRO |
Voltage supply | 230 V AC / 16 A |
Laserclass according to EN60825-1 | Class 1 |
Noise level | below 67 dB (A) at a distance of one meter |
Wavelength |
|
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000610 |
ETIM 7.0 | EC000610 |
ETIM 8.0 | EC000610 |
ETIM 9.0 | EC000610 |
ETIM 10.0 | EC000610 |
ECLASS 9.0 | 24-32-11-90 |
ECLASS 9.1 | 24-32-11-02 |
ECLASS 10.0 | 24-32-11-90 |
ECLASS 11.0 | 24-32-11-90 |
ECLASS 12.0 | 24-32-11-90 |
ECLASS 13.0 | 24-32-11-90 |
ECLASS 14.0 | 24-32-11-90 |
ECLASS 15.0 | 24-32-11-90 |
ROHS | Conform |