Properties
Version | Automatic machines, Replacement part |
Order No. | 1428570000 |
Type | ATM CTF |
GTIN (EAN) | 4050118232790 |
Qty. | 1 items |
Width | 172 mm |
Width (inches) | 6.772 inch |
Diameter | 63 mm |
Net weight | 1,761 g |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ROHS | Conform |