BasicLine Power-over-Ethernet unmanaged switches

BasicLine Power-over-Ethernet unmanaged switches

  • 4 x IEEE 802.3af/at compliant PoE ports
  • 12/24/48 VDC redundant wide-range power supply
  • Integrated DC/DC converter for supplying 48 V PoE devices over the entire input voltage range from 12 to 57 VDC
  • Intelligent power consumption detection and classification
  • Variations with copper and fibre-optic interface (multimode and singlemode)

Select category

Active Industrial Ethernet
14 products found
  • Item No.
    1286920000
    Version
    Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4x RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • IE-SW-BL06-2TX-4POE
    always available

    Item No.
    1241380000
    Version
    Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4x RJ45 10/100 BaseT(X) PoE+, IP30, -10 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1504250000
    Version
    Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 1 * RJ45 10/100BaseT(X), 4x RJ45 10/100 BaseT(X) PoE+, 1 * SC Multi-mode, IP30, -10 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1504290000
    Version
    Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 1 * RJ45 10/100BaseT(X), 4x RJ45 10/100 BaseT(X) PoE+, 1 * ST Multi-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1504340000
    Version
    Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1504220000
    Version
    Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 4x RJ45 10/100 BaseT(X) PoE+, 2x SC Multi-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1504260000
    Version
    Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 1 * RJ45 10/100BaseT(X), 4x RJ45 10/100 BaseT(X) PoE+, 1 * SC Multi-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1504360000
    Version
    Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1* Slot 100/1000BaseSFP, IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1504270000
    Version
    Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 1 * RJ45 10/100BaseT(X), 4x RJ45 10/100 BaseT(X) PoE+, 1 * ST Multi-mode, IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1504320000
    Version
    Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1504230000
    Version
    Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 4x RJ45 10/100 BaseT(X) PoE+, 2 * ST Multi-mode, IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1504240000
    Version
    Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 4x RJ45 10/100 BaseT(X) PoE+, 2 * ST Multi-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1504210000
    Version
    Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 4x RJ45 10/100 BaseT(X) PoE+, 2x SC Multi-mode, IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1504380000
    Version
    Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1x 1000BaseSFP Slot, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items