IE-CFK-05   Item No. 1339610000

Cable clamping yoke for BasicLine Switches in the BL05/06/08 families

Please note that any possible discounts or additional costs are not yet applied here. The definitive payment amounts will be shown in the cart.

IE-CFK-05

Properties

Delivery status This article will no longer be available in the future.  
Type IE-CFK-05  
Order No. 1339610000  
Version Cable clamping yoke for BasicLine Switches in the BL05/06/08 families  
GTIN (EAN) 4050118144215  
Qty. 1 ST  
Width 50 mm  
Width (inches) 1.9685 inch  
Height 95 mm  
Height (inches) 3.74015 inch  
Depth 157 mm  
Depth (inches) 6.18109 inch  
Net weight 134 g  
Clampable cable diameter 5 mm to max. 6.8 mm  
Max. body height of plug-in connector 40 mm (with 70 mm switch installation depth)  
Max. connectable cables 10 (2 per locating groove)  
Usage Can be used with all Weidmüller BasicLine Switches in the BL05/06/08 families  
Resistance to spread of flame in accordance with UL94-VO  
Colour black  
Housing main material PA GF30, (glass-fibre-reinforced plastic)  
Type of mounting TS 35  
ETIM 6.0 EC000536  
ETIM 7.0 EC000536  
eClass 9.0 23-14-03-12  
eClass 9.1 23-14-03-12  
eClass 10.0 23-14-03-12  
ROHS Conform