EcoLine Power-over-Ethernet unmanaged switches

EcoLine Power-over-Ethernet unmanaged switches

Features of EcoLine Power-over-Ethernet unmanaged Switch series

  • Variants with 4 or 8 IEEE 802.3af/at compliant PoE ports (up to 30 watt power output per PoE-port)
  • Integrated DC/DC converter for supplying 48 V PoE voltage to PDs over the entire input voltage range from 12 to 57 V DC
  • Models supporting Gigabit Ethernet including Jumbo Frame support for applications with high demand on bandwidth and latency
  • Models with fiber optic ports for communication links over long distances
  • Suitable for use in harsh industrial environment thanks to rugged design and wide operating temperature range of -40°C up to 75°C
  • Reliable operation due to redundant voltage inputs, fault relay and LED diagnostics

4 products found
  • Item No.
    2682410000
    Version
    Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, 2 * Slots 100/1000BaseSFP, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2682390000
    Version
    Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 4 * RJ45 10/100 BaseT(X) PoE+, 2 * SC Multi-mode 100FX, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2682400000
    Version
    Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2682380000
    Version
    Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 8x RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items