EcoLine unmanaged switches

EcoLine unmanaged switches

Features of EcoLine unmanaged Switch series

  • Huge variety of port count and media type enable a wide range of applications (5 to 24 ports)
  • Models supporting Gigabit Ethernet including Jumbo Frame support for applications with high demand on bandwidth and latency
  • Suitable for use in harsh industrial environment thanks to rugged design and wide operating temperature range of -40°C up to 75°C
  • Reliable operation due to redundant voltage inputs, fault relay and LED diagnostics

Select category

Active Industrial Ethernet
13 products found
  • Item No.
    2682220000
    Version
    Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4 x RJ45, 1x 1000BaseSFP Slot, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2682180000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x SC Single-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2682160000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 14x RJ45, 2x Slots 100BaseSFP, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2682190000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 24x RJ45, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2682230000
    Version
    Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2682150000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2682210000
    Version
    Network switch, unmanaged, Gigabit Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2682130000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2682240000
    Version
    Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2682170000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x SC Multi-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2682200000
    Version
    Network switch, unmanaged, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2682140000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2705000000
    Version
    Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items