Industrial Security Router

Industrial Security Router

High performance industrial-security router

  • Variations with 2 or 6 Gigabit ports
  • NAT masquerading, 1:1 network mapping and port forwarding
  • VPN function (u-link Remote Access Service, OpenVPN and IPsec)
  • Key switch function to control a WAN/VPN connection

  • 6-port variations with expanded routing functionality
  • Variations with integrated 4G/LTE modem for high-speed, internet-based mobile communications access
  • Cost-efficient variation without VPN functionality for NAT and security applications (1489940000, IE-SR-2GT-LAN-FN)
  • Variations with DNV-GL approval for use in a maritime environment

9 products found
  • Item No.
    1345270000
    Version
    Security/NAT/VPN/U-link Router, Gigabit Ethernet, 2 * RJ45 10/100/1000BaseT(X), IP20, -20 °C...70 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1489940000
    Version
    Security/NAT Router, Gigabit Ethernet, 2 * RJ45 10/100/1000BaseT(X), IP20, -20 °C...70 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2535970000
    Version
    Security/NAT/VPN/U-link Router, with integrated LTE / 4G modem, EU model, Gigabit Ethernet, 2 * RJ45 10/100/1000BaseT(X), DNV-GL, IP20, -20 °C...70 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2535930000
    Version
    Security/NAT/VPN/U-link Router, with integrated LTE / 4G modem, EU model, Gigabit Ethernet, 2 * RJ45 10/100/1000BaseT(X), IP20, -20 °C...70 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2535980000
    Version
    Security/NAT/VPN/U-link Router, Gigabit Ethernet, 2 * RJ45 10/100/1000BaseT(X), DNV-GL, IP20, -20 °C...70 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2535940000
    Version
    Security/NAT/VPN/U-link Router, Gigabit Ethernet, 6 * RJ45 10/100/1000BaseT(X), IP20, -20 °C...70 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2535950000
    Version
    Security/NAT/VPN/U-link Router, with integrated LTE / 4G modem, US model, Gigabit Ethernet, 6 * RJ45 10/100/1000BaseT(X), IP20, -20 °C...70 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2535780000
    Version
    Security/NAT/VPN/U-link Router, with integrated LTE / 4G modem, US model, Gigabit Ethernet, 2 * RJ45 10/100/1000BaseT(X), IP20, -20 °C...70 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2535960000
    Version
    Security/NAT/VPN/U-link Router, with integrated LTE / 4G modem, EU model, Gigabit Ethernet, 6 * RJ45 10/100/1000BaseT(X), IP20, -20 °C...70 °C
    Data sheet
    Packaging unit: 1 items