Properties
Version | Security/NAT Router, Gigabit Ethernet, 2x RJ45 10/100/1000BaseT(X), IP20, -20 °C...70 |
Order No. | 1489940000 |
Type | IE-SR-2GT-LAN-FN |
GTIN (EAN) | 4050118299533 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.10.2022 |
Alternative product | [2873910000](~/p/2873910000) |
Depth | 140 mm |
Depth (inches) | 5.512 inch |
Height | 170 mm |
Height (inches) | 6.693 inch |
Width | 35 mm |
Width (inches) | 1.378 inch |
Net weight | 700 g |
Storage temperature | -20 °C...85 °C |
Operating temperature | -20 °C...70 |
Humidity | 5 - 90 %, no condensation |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
Diagnostics | Remote capture function for network diagnostics via a connected PC (Wireshark) |
Modbus/TCP | Integral modbus TCP server for status queries |
Monitoring | Client monitoring (per ICMP) with alarm function in the event of a fault |
IP router | IP routing (IPv4, Layer-3) with SPI firewall (Stateful Packet Inspection) |
Transparent bridge | 2-port switch with additional layer-2 filter |
Firewall |
IPv4 Stateful Packet Inspection Firewall (incoming/outgoing)
NAT masquerading 1:1 NAT Port forwarding, layer 2/3 filter (VLAN ID, VLAN QoS Tag, MAC address, EtherType frame) Auto-learning function to create packet filter rules (analysis of network traffic) Layer 2/3-based packet prioritisation (Ethernet Frame, IP Header, VLAN Tag) |
Management |
Configuration via WEB interface (HTTP/HTTPS)
Language interface can be switched to German or English Configuration support through detailed help information (tool tip) Configurable multi-user access with freely definable rights Support for SNMP v1/v2/v3, event log/syslog |
Network services |
DHCP Server / DHCP Relay
DNS relay NTP client DynDNS (DHCP client acc. to RFC 2136) |
EMC standards |
FCC Part 15
Class A EN 61000-6-4 EN 61000-6-2 |
Safety standard | UL508 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 - 90 %, no condensation |
Operating altitude |
|
Operating temperature, max. | 70 |
Operating temperature, min. | -20 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -20 °C |
Time interval | 3 years |
Digital inputs | Cut: physically disconnects (Link Down) the WAN port (24 V in) |
Digital outputs | Alarm: indicates a configurable network state or fault (24 V out) |
Function reset button | Restoration of factory settings |
LED indicator |
Indication of voltage status
Status CUT Alarm Active VPN connection Port LED: Link/ACT, Speed (RJ45 port) |
Number of ports | 2x RJ45 10/100/1000BaseT(X) |
Number of SCM-Card slots | 1 |
RJ45 ports |
10/100/1000BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
SCM-Card slot type |
Smart Card (ID-000 format)
Save and restore the configuration using smart card (memory chip) |
USB port | USB 2.0 interface for firmware update or restoration of the device configuration via USB flash drive |
MTBF |
|
Current consumption |
|
Voltage supply |
24 V DC
1 single input NEC class 2 (for use in conformity with UL specifications: 7 - 30 V DC) |
Voltage supply range |
|
Housing main material | diecast aluminium |
Protection degree | IP20 |
Speed | Gigabit Ethernet |
Type of mounting |
DIN rail
VESA 75 |
Approval/Certificate/Document of Conformity |
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37655)
[UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_262099) [Manufacturer's declaration for operating altitude](https://mdcop.weidmueller.com/mediadelivery/asset/900_236832) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_70399) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1489940000) |
Product Change Notification | [Firmware Release Notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_35903) |
Software |
[Device description -- SNMP MIB file](https://mdcop.weidmueller.com/mediadelivery/asset/900_35901)
[Firmware -- Current Firmware](https://mdcop.weidmueller.com/mediadelivery/asset/900_35960) |
User Documentation |
[Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_35957)
[Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_39905) [User Note - Secure Router Configuration](https://mdcop.weidmueller.com/mediadelivery/asset/900_78225) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001478 |
ETIM 7.0 | EC001478 |
ETIM 8.0 | EC001478 |
ETIM 9.0 | EC001478 |
ECLASS 9.0 | 19-17-01-03 |
ECLASS 9.1 | 19-17-01-03 |
ECLASS 10.0 | 19-17-04-05 |
ECLASS 11.0 | 19-17-04-05 |
ECLASS 12.0 | 19-17-04-05 |
ECLASS 13.0 | 19-17-04-05 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
-
Item No.:1348590000Packaging unit:1 PC
Terminal rail fixing, Surge protection, Cat.6, PoE, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4
Industrial EthernetMounting kits (19" rack, wall, DIN rail)Mounting kit for 19" rack assembly
Lightning and Surge ProtectionSPDs for data interfacesEthernet