Properties
Version | Mobile radio antenna, Omni-directional antenna, Gain of up to 2 dBi, Vertical, Linear, 1x N-type female, bottom, IP54, , Impedance: 50 Ω |
Order No. | 1491160000 |
Type | IE-ANT-3G-806-2170-2-NF |
GTIN (EAN) | 4050118300710 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 01.07.2023 |
Alternative product | [2788150000](~/p/2788150000) |
Height | 200 mm |
Height (inches) | 7.874 inch |
Diameter | 22 mm |
Net weight | 429.12 g |
Operating temperature | -40 °C...85 |
REACH SVHC | Lead 7439-92-1 |
Colour | black |
Housing main material | Plastic |
Included in delivery |
1 x antenna
1 x mounting bracket 2 x clamps for mast assembly |
Antenna gain |
Band 1: 1 dBi
Band 2: 2dBi |
Composite power max. | 25 W |
Frequency range |
Band 1: 806-960 (MHz)
Band 2: 1710-2170 (MHz) |
Impedance | 50 Ω |
Polarisation |
Vertical
Linear |
Radiation | Omnidirectional |
Standing wave ratio | < 2.5 |
Type of connection | 1x N-type female, bottom |
Applications | for indoor and outdoor use |
Operating temperature, max. | 85 |
Operating temperature, min. | -40 °C |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001698 |
ETIM 7.0 | EC001698 |
ETIM 8.0 | EC001698 |
ETIM 9.0 | EC001698 |
ECLASS 9.1 | 19-07-01-90 |
ECLASS 10.0 | 19-07-01-07 |
ECLASS 11.0 | 19-07-01-07 |
ECLASS 12.0 | 19-07-01-07 |
ECLASS 13.0 | 19-07-01-07 |
ROHS | Conform |
Accessories
-
Item No.:1491210000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, SMA male, Length: 6 m
-
Item No.:2788020000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, SMA male, Length: 3 m
-
Item No.:2788010000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, SMA male, Length: 1 m
-
Item No.:2788030000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, SMA male, Length: 5 m
-
Item No.:1491190000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, SMA male, Length: 4 m
-
Item No.:1491180000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, SMA male, Length: 2 m
Is accessory of
-
Item No.:2751280000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
-
Item No.:2739630000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C