Properties
Version | Modbus TCP/Modbus Seriell Gateway, 2x RJ45, 1x DB9 for RS-232, 1x terminal block for RS-422/485, IP30, -40 °C...75 |
Order No. | 1504470000 |
Type | IE-GWT-MB-2TX-1RS232/485 |
GTIN (EAN) | 4050118312287 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 01.02.2022 |
Alternative product | [2682600000](~/p/2682600000) |
89.2 mm | |
Depth (inches) | 3.512 inch |
Height | 124.5 mm |
Height (inches) | 4.902 inch |
Width | 29 mm |
Width (inches) | 1.142 inch |
Net weight | 190 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...75 |
Humidity | 5 to 95 % (non-condensing) |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
Baud rate | 50 bit/s to 921.6 kbit/s |
Connection type |
1 DB9 male
1 removable 5-pole terminal block |
Interface standards | RS-232/422/485 |
RS485 data direction control | ADDC® (automatic data direction control) |
Serial cable protection | 15 KV ESD protection for all signals |
EMC standards |
FCC Part 15 Subpart B Class A
EN 55022 Class A EN 61000-4-2 (ESD), Stage 3 EN 61000-4-3 (RS), Stage 3 EN 61000-4-4 (EFT), level 4 EN 61000-4-5 (Surge), Stage 3 EN 61000-4-6 (CS), Stage 3 EN 61000-4-8 EN 61000-4-11 |
Explosive risk zone | UL/cUL, Class I, Division 2, Groups A, B, C and D |
Free fall | According to IEC 60068-2-32 |
Safety standard |
UL 508
UL 60950-1 EN 60950-1 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating temperature, max. | 75 |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 5 years |
Ethernet ports | 2 |
Interface standards | RS-232/422/485 |
Magnetic isolation protection | 1.5 kV built-in |
RJ45 ports |
10/100BaseT(X)
Auto MDI/MDI-X port |
RS485 data direction control | ADDC® (automatic data direction control) |
Serial cable protection | 15 KV ESD protection for all signals |
Serial port |
DB9 RS-232
Terminal block for RS-422/485 |
Serial ports | 1 |
MTBF |
|
Connection type | 1 removable 7-pole terminal block |
Current consumption |
|
Voltage supply |
24 V DC
2 redundant inputs |
Voltage supply range |
|
Baud rate | 50 bit/s to 921.6 kbit/s |
Data bits |
7
8 |
Flow control | RTS/CTS and DTR/DSR (RS-232) |
Parity |
none
straight odd Space Mark |
Stop bits |
1
2 |
RS232 |
TxD
RxD RTS CTS DTR DSR DCD GND |
RS422 |
TxD+
TxD- RxD+ RxD- GND |
RS485 2-wire |
Data+
Data- GND |
RS485 4-wire |
TxD+
TxD- RxD+ RxD- GND |
Housing main material | Plastic |
Protection degree | IP30 |
Type of mounting | DIN rail |
Additional features |
Serial Redirection
Priority Control |
Configuration options | Web console, serial console, Telnet console, Windows utility |
Configuration tool | Modbus Gateway Administrator for Windows 98/ME/NT/2000, Windows XP/2003/Vista/2008/7/8 x86/x64 |
Multi-master and multi-drop |
Master Modus: 32 TCP slaves
Slave Modus: 16 TCP master |
Operating modes |
RTU Slave
RTU Master ASCII Slave ASCII Master |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37657) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61947) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1504470000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1504470000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1504470000&norm=0) |
Product Change Notification |
[Firmware Release Notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_255415)
[Modbus Gateway Administrator Release Notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_255416) |
Software |
[Modbus Gateway Administrator](https://mdcop.weidmueller.com/mediadelivery/asset/900_36063)
[Firmware -- Current Firmware](https://mdcop.weidmueller.com/mediadelivery/asset/900_36212) |
User Documentation |
[Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_36208)
[Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_39904) [20220407 Security Advisory - Multiple vulnerabilities in Modbus TCP/RTU Gateways](https://mdcop.weidmueller.com/mediadelivery/asset/900_255411) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ECLASS 9.0 | 19-17-01-06 |
ECLASS 9.1 | 19-17-01-06 |
ECLASS 10.0 | 19-17-04-02 |
ECLASS 11.0 | 19-17-04-02 |
ECLASS 12.0 | 19-17-04-02 |
ECLASS 13.0 | 19-17-04-02 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E230683 |
Certificate no. (cULusEX) | E223527 |