PremiumLine managed switches

PremiumLine managed switches

Weidmüller's Premium Line consists of high-end switches with advanced management and security features. It is suitable for demanding network solutions. The equipment can be delivered with Fast Ethernet or Gigabit Ethernet ports. One variety is fitted with Fast Ethernet and Power-over-Ethernet ports. With their advanced ring redundancy technology (recovery time ≤ 20 ms), these devices raise the reliability and availability of your industrial networks. The optional SFP transceiver can be fitted offering a high degree of flexibility. Gigabit versions permit use in networks with a high volume of communications

  • Managed Fast Ethernet versions in a high-quality metal housing (IP 30)
  • Managed Power-over-Ethernet (PoE) switch with 6 Fast Ethernet ports, 4 of them PoE+ ports
  • Versions with 10 or 18 ports and Gigabit uplink ports
  • Full Gigabit switch with 9 ports
  • Supports all standard TCP/IP-based protocols in industrial networks (for example Ethernet/IP, Modbus/TCP)
  • Integrated redundancy mechanisms (recovery time ≤ 20 ms) increase the reliability in network ring structures
  • Approvals: CE, FCC, cULus, Class I Div. 2 / ATEX, DNV / GL

  • 1(current)
  • 2
28 products found
  • Item No.
    1241320000
    Version
    Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16 * RJ45 10/100BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241090000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Single-mode, IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1286830000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 14x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1287010000
    Version
    Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 14 * RJ45 10/100BaseT(X), 2 * SC Single-mode, 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1286780000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241100000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 16x RJ45, IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241080000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * ST Multi-mode, IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241130000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 14x RJ45, 2 * ST Multi-mode, IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1287020000
    Version
    Network switch, managed, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X), 5 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1286820000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1286990000
    Version
    Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 14 * RJ45 10/100BaseT(X), 2 * SC Multi-mode 100FX, 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241290000
    Version
    Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 3 * RJ45 10/100/1000BaseT(X), 7 * RJ45 10/100BaseT(X), IP30, -10 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241300000
    Version
    Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 1 * RJ45 10/100/1000BaseT(X), 2 * Slots 1000BaseSFP, 7 * RJ45 10/100BaseT(X), IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241350000
    Version
    Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 14 * RJ45 10/100BaseT(X), 2 * SC Single-mode, 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1286940000
    Version
    Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 1 * RJ45 10/100/1000BaseT(X), 2 * Slots 1000BaseSFP, 7 * RJ45 10/100BaseT(X), IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1286810000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Single-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241340000
    Version
    Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 14 * RJ45 10/100BaseT(X), 2 * ST Multi-mode, 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241070000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Multi-mode, IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241120000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 14x RJ45, 2 * SC Multi-mode, IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1286800000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * ST Multi-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
    • 1(current)
    • 2