Properties
Version | Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 1 * RJ45 10/100/1000BaseT(X), 2 * Slots 1000BaseSFP, 7 * RJ45 10/100BaseT(X), IP30, -40 °C...75 |
Order No. | 1286940000 |
Type | IE-SW-PL10MT-1GT-2GS-7TX |
GTIN (EAN) | 4050118077797 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 01.06.2022 |
Alternative product | [2740420000](~/p/2740420000) |
107 mm | |
Depth (inches) | 4.213 inch |
Height | 135 mm |
Height (inches) | 5.315 inch |
Width | 80.2 mm |
Width (inches) | 3.157 inch |
Net weight | 1,170 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...75 |
Humidity | 5 to 95 % (non-condensing) |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
EN 55032
EN 55024 CISPR 32 FCC Part 15 Subpart B Class A IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz to 1 GHz: 20 V/m IEC 61000-4-4 EFT: Power: 2 kV; Signal: 2 kV IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV IEC 61000-4-6 CS: 10 V EN 61000-4-8 |
Explosive risk zone |
UL/cUL, Class I, Division 2, Groups A, B, C and D
ATEX Zone 2 Ex nA nC IIC T4 Gc |
Free fall | According to IEC 60068-2-32 |
Safety standard |
UL508
UL 60950-1 EN 60950-1 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating temperature, max. | 75 |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 5 years |
Alarm contact | 2 relay outputs with a current capacity of 1 A at 24 V DC |
Console port interface | RS-232 |
Digital inputs |
2 inputs with the same ground, isolated
|
Fibre-optic ports | 1000BaseSFP-Slot |
Function DIP switch |
Turbo-Ring
Master Coupler Reserve |
LED indicator |
PWR1
PWR2 FAULT 10/100M (TP-Port) 1000M (Gigabit-Port) MSTR/HEAD CPLR/TAIL |
Number of ports |
1 * RJ45 10/100/1000BaseT(X)
2 * Slots 1000BaseSFP 7 * RJ45 10/100BaseT(X) |
RJ45 ports |
10/100BaseT(X)
10/100/1000BaseT(X) auto negotiation |
Device configuration |
Webbrowser (HTTP/HTTPS)
SNMP v1/v2c/v3 Telnet console Local serial console port (RS-232 via RJ-45 port) Windows tool |
Monitoring function |
SNMP v1/v2c/v3
Link Layer Discovery Protocol (LLDP) Port mirroring Port statistics Port monitoring Syslog RMON (Remote monitoring) Event based warning via E-Mail Event based warning via relay Event based warning via SNMP trap |
Network redundancy |
Spanning Tree Protocol (STP)
Rapid Spanning Tree Protocol (RSTP) Turbo-Ring (recovery time <20/50 ms at Fast/Gigabit Ethernet interface) Turbo-Chain (recovery time <20/50 ms at Fast/Gigabit Ethernet interface) Link Aggregation Control Protocol (LACP) |
Network traffic filter |
Quality of Service (QoS)
Tag based VLAN Port based VLAN IGMP v1/v2 GMRP Traffic Rate Limiting |
IP-address management |
Static
BootP RARP DHCP-Client DHCP-Server (port based) DHCP Option 82 (Relay Agent) |
Security functions |
VLAN segmentation
Enable/disable ports Access control (port based via IEEE 802.1X) Access control list (MAC-based) Loop protection TACACS+ and IEEE 802.1X User Authentication |
Time synchronization management |
SNTP client
NTP client PTPv1 |
Industrial protocol support |
PROFINET device acc. to conformance class B
EtherNet/IP Modbus/TCP slave |
MTBF |
|
Connection type | 2 removable 6-pin terminal blocks |
Current consumption |
|
Overload current protection | Existing |
Reverse polarity protection | Available |
Voltage supply |
24 V DC
2 redundant inputs |
Voltage supply range |
|
Bandwidth backplane | 7.4 Gbit/s |
IGMP-Groups | 256 |
MAC table size | 8 K |
Max. number of available VLANs | 64 |
Packet buffer size | 1 MBit |
Priority queues | 4 |
VLAN-ID max | 4094 |
VLAN-ID min | 1 |
Housing main material | metal |
Protection degree | IP30 |
Speed | Fast/Gigabit Ethernet |
Switch | managed |
Type of mounting |
DIN rail
Panel (with optional mounting kit) |
Data switching | Store and Forward |
Flow control |
IEEE 802.3x flow control
Back pressure flow control |
MIB |
MIB-II
Ethernet-Like MIB P-BRIDGE MIB Q-BRIDGE MIB Bridge MIB RSTP MIB RMON MIB Group 1, 2, 3, 9 |
Standard |
IEEE 802.3 for 10BaseT
IEEE 802.3u for 100BaseT(X) IEEE 802.3ad for port trunk with LACP IEEE 802.3ab for 1000BaseT(X) IEEE 802.3z for 1000BaseX IEEE 802.3x for flow control IEEE 802.1D-2004 for the Spanning Tree protocol IEEE 802.1w for Rapid STP IEEE 802.1Q for VLAN tagging IEEE 802.1p for Class of Service IEEE 802.1X for authentication |
Approval/Certificate/Document of Conformity |
[ODVA Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_35381)
[PNO Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_38333) [ATEX certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_82215) [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35399) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_107916) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1286940000) |
Product Change Notification |
[Firmware Release Notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_35751)
[Product Change Notification IE-SW-PL10M-series](https://mdcop.weidmueller.com/mediadelivery/asset/900_73942) |
Software |
[Software -- Managed Switch Configuration Utility](https://mdcop.weidmueller.com/mediadelivery/asset/900_35378)
[Device description -- SNMP MIB file](https://mdcop.weidmueller.com/mediadelivery/asset/900_35748) [Device description -- GSDML IE-SW-PL10M-series](https://mdcop.weidmueller.com/mediadelivery/asset/900_35801) [Firmware -- Firmware Version 3.3.24](https://mdcop.weidmueller.com/mediadelivery/asset/900_35802) [Device description -- EDS IE-SW-PL10M-series](https://mdcop.weidmueller.com/mediadelivery/asset/900_35805) |
User Documentation |
[Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_35798)
[Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_39906) [20191204 Security Advisory - Multiple vulnerabilities in IE Managed Switches](https://mdcop.weidmueller.com/mediadelivery/asset/900_102694) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ECLASS 9.0 | 19-17-01-06 |
ECLASS 9.1 | 19-17-01-06 |
ECLASS 10.0 | 19-17-04-01 |
ECLASS 11.0 | 19-17-04-01 |
ECLASS 12.0 | 19-17-04-01 |
ECLASS 13.0 | 19-17-04-01 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Certificate no. (cULusEX) | E223527 |
Accessories
-
Item No.:1286710000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 2 km, -40 °C...85 °C
-
Item No.:1241500000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 2 km, 0 °C...60 °C
-
Item No.:1241510000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 10 km, 0 °C...60 °C
-
Item No.:1286720000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 10 km, -40 °C...85 °C
-
Item No.:1286730000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 40 km, -40 °C...85 °C
-
Item No.:1286700000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 0.55 km, -40 °C...85 °C
-
Item No.:1241520000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 40 km, 0 °C...60 °C
-
Item No.:1241490000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 0.55 km, 0 °C...60 °C
-
-
Industrial EthernetSFP transceiver (for use with switches of Basic-,Value- and PremiumLine)
Industrial EthernetConfiguration backup and restore module (for use with switches of Value- and PremiumLine such as Basic- and ValueLine WLAN devices)
Industrial EthernetMounting kits (19" rack, wall, DIN rail)Mounting kit for 19" rack assembly