Properties
Version | Serial/fibre-optic converter, 1 x terminal block for RS232/422/485, 1 x SC multimode, IP30, -40 °C...75 |
Order No. | 1344760000 |
Type | IE-MCT-1RS232/485-1SC |
GTIN (EAN) | 4050118146837 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 01.06.2022 |
Depth | 22 mm |
Depth (inches) | 0.866 inch |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 90.2 mm |
Width (inches) | 3.551 inch |
Net weight | 130 g |
Storage temperature | -40 °C...75 °C |
Operating temperature | -40 °C...75 |
Humidity | 5 to 95 % (non-condensing) |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
Receive sensitivity | -20 dBm |
Transmission mode: "Point-to-point" |
Half-duplex
Full-duplex |
Transmission mode: "Ring" | Half-duplex |
Transmit power | > - 5 dBM |
Type of connection |
SC connection
Multimode |
Typical distances | 5 km (50/125, 62.5/125, 100/140 µm multimode cable) |
Wave length | 850 nm |
Baud rate | 50 bit/s to 921.6 kbit/s |
Connection type | 1 removable 7-pole terminal block |
Interface standards | RS-232/422/485 |
RS485 data direction control | ADDC® (automatic data direction control) |
Serial cable protection | 15 KV ESD protection for all signals |
EMC standards |
FCC Part 15 Class B
EN 61000-4-2 (ESD), Stage 3 EN 61000-4-3 (RS) Stage 2 EN 61000-4-4 (EFT), Stage 2 EN 61000-4-5 (Surge), Stage 3 EN 61000-4-6 (CS) EN 61000-4-8 Stage 1 |
Safety standard | UL 60950-1 |
Humidity | 5 to 95 % (non-condensing) |
Operating temperature, max. | 75 |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 75 °C |
Storage temperature, min. | -40 °C |
Time interval | 5 years |
MTBF |
|
Connection type | 1 removable 3-pole terminal block |
Current consumption |
|
Overload current protection | 1.1 A |
Reverse polarity protection | Available |
Supply line protection |
2 KV Burst (EFT)
EN61000-4-4 2 KV Surge EN61000-4-5 |
Voltage supply |
24 V DC
1 single input |
Voltage supply range |
|
RS232 |
Tx
Rx GND |
RS422 |
TxD+
TxD- RxD+ RxD- GND |
RS485 2-wire |
Data+
Data- GND |
RS485 4-wire |
TxD+
TxD- RxD+ RxD- GND |
Housing main material | Aluminium |
Protection degree | IP30 |
Type of mounting |
Mounting plate
Wall mounting when screwed in TS 35 (with optional mounting kit IE-DINRAILMOUNT-KIT 1504430000) |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37658) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103275) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1344760000) |
User Documentation | [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_36205) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000310 |
ETIM 7.0 | EC000310 |
ETIM 8.0 | EC000310 |
ETIM 9.0 | EC000310 |
ECLASS 9.0 | 19-17-01-14 |
ECLASS 9.1 | 19-17-01-14 |
ECLASS 10.0 | 19-17-04-11 |
ECLASS 11.0 | 19-17-04-11 |
ECLASS 12.0 | 19-17-04-11 |
ECLASS 13.0 | 19-17-04-11 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E230683 |
Accessories
Industrial EthernetMounting kits (19" rack, wall, DIN rail)Mounting kit for DIN rail mounting