Properties
Version | SFP Transceiver, 100 Mbps, Singlemode, LC-Duplex, 80 km, -40 °C...85 |
Order No. | 1241480000 |
Type | IE-SFP-1FELLC-T |
GTIN (EAN) | 4050118029178 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 01.03.2022 |
Alternative product | [2682470000](~/p/2682470000) |
Net weight | 90 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 |
Humidity | 5 to 95 % (non-condensing) |
EMC standards |
EN 55032
EN 55035 |
Safety standard |
UL 62368-1
EN 62368-1 EN 60825-1 |
Ship use | DNV |
Humidity | 5 to 95 % (non-condensing) |
Operating temperature, max. | 85 |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Transmission rate | 100 Mbps |
Digital diagnostic monitor function (DDM) | Supported |
Transceiver type | Singlemode |
Connector type | LC-Duplex |
Transmission distance, typ. | 80 km |
Wavelength |
|
Receive power |
|
Transmission power |
|
Link-budget | 29 dB |
Time interval | 3 years |
Voltage supply | 3.3 V (via Ethernet switch) |
Type of mounting | Insert in SFP slot |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-92 |
ECLASS 9.1 | 27-44-02-92 |
ECLASS 10.0 | 27-44-03-92 |
ECLASS 11.0 | 27-44-03-92 |
ECLASS 12.0 | 27-44-03-92 |
ECLASS 13.0 | 27-44-03-92 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E230683 |
Accessories
-
Item No.:8947010000Packaging unit:10 PC
Mounting rail outlet, fibre-optic, LC Duplex, Multimode, GOF, POF, IP20
Is accessory of
-
Item No.:1241280000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -10 °C...60 °C
-
Item No.:1286870000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
-
Item No.:2435410000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X), 1 * combo-port (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
-
Item No.:2435400000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X), 1 * combo-port (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -10 °C...60 °C