u-link licences

u-link licences

The Weidmüller u-link remote access service is a web-based portal application to give service PCs simple and secure access to Ethernet devices in a remote network.
VPN-supported remote access through a service PC is enabled with the u-link VPN server and a Weidmüller router located in the target network. The u-link VPN server acts as a central meeting point and connects a service PC (VPN client) to a router in the target network in order to reach the Ethernet devices that are connected to the router.
With the u-link VPN Server as the central meeting point server, the VPN clients (service PC and Weidmüller router) always connect outbound and thus conform to the typical IT security requirements.
Separate database and server instances are used for each u-link customer account (secure client isolation) to ensure data integrity.
Communication between the u-link VPN server and remote clients (service PCs and routers) takes place via a certificate-protected openVPN connection.

Weidmüller offers the following usage variations and additional options for the u-link Remote Access Service:

Entry version

  • Free use, no runtime limitation
  • Max. 50 router objects (access points to a remote network)
  • 2 simultaneous VPN through-connections per customer account


Standard version 50/150/300/500/other licence models on request

  • Licence-dependent configuration from 50 up to 500 router objects (further license models on request)
  • Extensive functional and performance features as compared with the entry version, such as
    • 3 simultaneous VPN through-connections per customer account (can be extended)
    • China-VPN: reliable VPN connection to and from China
    • Firmware management: Display of firmware status of all routers and the option of a time-controlled, automated firmware update
    • Individual access rights: granular configuration of access rights to devices in the target network
    • Extensive event log: Presentation of all activities in the u-link portal with extensive filter and export functions
    • Password policy: Increased security through configurable specification of minimum requirements for password quality and validity period


"Additional VPN connections" extension

  • Licence code can be used with all standard versions
  • Additional data volume with guaranteed bandwidth

5 products found
  • Item No.
    2447050000
    Version
    “Standard 150” version software licence for u-link Remote Access Service. Can be used to upgrade an entry version or to extend period of a “Standard 150” version”
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2447060000
    Version
    “VPN connection” licence code for u-link Remote Access Service. Can be used as an additional VPN connection or to extend the period of a VPN connection that has already been activated
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2457840000
    Version
    “Standard 300” version software licence for u-link Remote Access Service. Can be used to upgrade an entry version or "Standard 150" version or to extend the period of a “Standard 300” version”
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2457850000
    Version
    “Standard 500” version software licence for u-link Remote Access Service. Can be used to upgrade an entry version or "Standard 150/300" versions or to extend period of a “Standard 300” version
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2665050000
    Version
    "Standard 50” version software licence for u-link Remote Access Service. Can be used to upgrade an entry version or to extend period of a “Standard 50” version”
    Data sheet
    Packaging unit: 1 items