Properties
Version | “VPN connection” licence code for u-link Remote Access Service. Can be used as an additional VPN connection or to extend the period of a VPN connection that has already been activated |
Order No. | 2447060000 |
Type | U-LINK-LIC-VPN-1Y |
GTIN (EAN) | 4050118461497 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 17.03.2023 |
Net weight | 73 g |
Extension of data volume | Data volume of the u-link client account increased by 1 GB/month with a bandwidth of 1 Mbit/s |
Number of additional VPN connections (per licence code) | 1 (pass-through VPN connection for service PC <-> u-link <-> router/target network) |
Period | 1 year from activation of the licence key. When extending a VPN licence that has already been activated, the validity period is extended by 1 year from the expiry date of the current period, but not less than 1 year. |
Usage | Use as additional VPN channel or to extend period of a VPN channel. Can be used for all standard versions (not for entry version). |
VPN channel bandwidth | 1 Mbit/s |
Hardware (service PC) | PC with operating system Windows 7, 8 or 10 |
Hardware, remote target network | Weidmüller router (except IE-SR-2GT-LAN-FN; 1489940000), u-link VPN access integrated in firmware (from V3.0.1) |
Portal administration (user/device configuration) | Standard browser (IE, Edge, Chrome, Firefox) via an HTTPS connection (SSL), login via username and password |
VPN software (service PC) | u-link VPN-client (installation on PC) |
Activation | Client account administrator enters the licence key in the u-link portal (functions immediately available) |
Included in delivery | Letter with licence key |
Software | [Software -- u-link VPN-Client](https://mdcop.weidmueller.com/mediadelivery/asset/900_35627) |
User Documentation | [u-link Technical User Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_39940) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000809 |
ETIM 7.0 | EC000809 |
ETIM 8.0 | EC000809 |
ETIM 9.0 | EC000809 |
ECLASS 9.0 | 27-24-25-01 |
ECLASS 9.1 | 27-24-25-01 |
ECLASS 10.0 | 27-24-25-01 |
ECLASS 11.0 | 27-24-25-01 |
ECLASS 12.0 | 27-24-25-01 |
ECLASS 13.0 | 27-24-25-01 |