ValueLine managed switches

ValueLine managed switches

The Value Line from Weidmüller consists of unmanaged and managed switches in a high-quality IP 30 protected metal housing. The equipment can be delivered with Fast Ethernet and Gigabit Ethernet ports. Value Line managed switches support a variety of helpful management functions, such as fast ring redundancy, port-based VLAN, QoS, RMON, bandwidth management, port mirroring and error notification via e-mail or a relay. The ring redundancy can be simply set via the web based management interface, or with a dip switch found on the top of the switch.

  • Unmanaged Plug & Play switches in a high-quality metal housing (IP 30)
  • Price-conscious middle-range
  • Managed switches for the entry into a configurable network infrastructure
  • Unmanaged full Gigabit switch with 8 ports
  • Approvals: CE, FCC, cULus, Class I Div. 2 / ATEX, DNV / GL

12 products found
  • Item No.
    1241020000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Single-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • IE-SW-VL08MT-6TX-2SC
    always available

    Item No.
    1344770000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1240970000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, 3 * SC Multi-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1345240000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, 1 * SC Multi-mode, 2 * SC Single-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • IE-SW-VL08MT-8TX
    always available

    Item No.
    1240940000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1240990000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * ST Multi-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • IE-SW-VL05M-3TX-2SC
    always available

    Item No.
    1504330000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 3x RJ45, 2 * SC Multi-mode, IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1504370000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 3x RJ45, 2 * ST Multi-mode, IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1504390000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 3x RJ45, 2 * ST Multi-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1504350000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 3x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1504310000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • IE-SW-VL05M-5TX
    always available

    Item No.
    1504280000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -10 °C...60 °C
    Data sheet
    Packaging unit: 1 items