ValueLine unmanaged switches

ValueLine unmanaged switches

  • Wide ranges of variations with 5 to 16 ports
  • Variations for Gigabit Ethernet
  • Two redundant power inputs 12/24/48 V DC
  • Models with copper and fibre-optic interface (multimode and singlemode)
  • Extensive approvals: CE, FCC, cULus, Class I Div. 2 / ATEX Zone 2, DNV-GL

11 products found
  • IE-SW-VL08-8GT
    always available

    Item No.
    1241270000
    Version
    Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8 * RJ45 10/100/1000BaseT(X), IP30, -10 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241050000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 14x RJ45, 2 * ST Multi-mode, IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1286610000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 14x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1286590000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241030000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 14x RJ45, 2 * SC Multi-mode, IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1286870000
    Version
    Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1286860000
    Version
    Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8 * RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1240980000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 3 * SC Multi-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1286620000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 14x RJ45, 2 * ST Multi-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • IE-SW-VL16-16TX
    always available

    Item No.
    1241000000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241280000
    Version
    Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -10 °C...60 °C
    Data sheet
    Packaging unit: 1 items