WLAN antennas and connection cables

WLAN antennas and connection cables

  • For usage with the Weidmüller WLAN Access Point
  • Omni-directional and planar antennas
  • For use in the 2.4 GHz and 5 GHz band 
  • Open-air use possible thanks to the robust design (up to IP68)
  • Cable for connecting  external antennas to the Weidmüller WLAN Access Point in 2-metre and 4-metre versions

6 products found
  • Item No.
    1367120000
    Version
    Omni-directional antenna, 5 GHz band, Gain of 5 dBi, Vertical, 1x N-type female, bottom, IP64, Impedance: 50 Ω
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1367090000
    Version
    Omni-directional antenna, 2.4 GHz band, Gain of 6 dBi, Vertical, 1x N-type female, bottom, IP67, Impedance: 50 Ω
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1367140000
    Version
    Directional antenna, Dual Band (2.4 GHz / 5 GHz), Gain of 6 dBi, Vertical, 1x N-type female, bottom, IP67, Impedance: 50 Ω
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1367110000
    Version
    Antenna cable, Connection 1:, N-type male, Connection 2:, RP-SMA male, Length: 2 m
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1367100000
    Version
    Antenna cable, Connection 1:, N-type male, Connection 2:, RP-SMA male, Length: 4 m
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1367130000
    Version
    Omni-directional antenna, Dual Band (2.4 GHz / 5 GHz), Gain of up to 8 dBi at 5 GHz / up to 6 dBi at 2.4 GHz, Vertical, 1x N-type female, bottom, IP68, Impedance: 50 Ω
    Data sheet
    Packaging unit: 1 items