FieldPower®

The power bus system as the modular base for decentralised automation.
FieldPower® is not only a versatile power bus distributor for conveyor systems. The new FieldPower® line of products also provides a unique system solution to fit a wide variety of your building and factory automation applications.
The extended application range for the proven system components is made possible by Weidmüller innovations and custom-fit partner products.
WS 12/6 MC NE WS
always available

Item No.
1609900000
Version
WS, Terminal marker, 12 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
Data sheet
Packaging unit: 600 items
Item No.
9008320000
Version
Screwdriver, Blade width (B): 3 mm, Blade length: 80 mm, Blade thickness (A): 0.5 mm
Data sheet
Packaging unit: 1 items
Item No.
1009990000
Version
FieldPower®, Plug-in connector, PUSH IN, 0.5 mm² - 4 mm², Number of poles: 5
Data sheet
Packaging unit: 10 items
Item No.
1002900000
Version
FieldPower® Box, IP65, Polycarbonate, AC Box
Data sheet
Packaging unit: 1 items
Packaging unit: 1 items
Packaging unit: 1 items
Item No.
1122200000
Version
Enclosures, IP65 with corresponding housing, Polycarbonate, GF 10
Data sheet
Packaging unit: 10 items
Item No.
1059190000
Version
FieldPower®, Cable, Number of wires: 4, Ölflex Classic 110 4G2.5 or similar, Cross-section: 2.5 mm² , 3 m
Data sheet
Packaging unit: 1 items
Packaging unit: 10 items
Item No.
1068890000
Version
Enclosures, IP65 with corresponding housing, Polycarbonate, GF 10
Data sheet
Packaging unit: 10 items
Item No.
1113120000
Version
FieldPower® Box, IP65 with corresponding housing, Polycarbonate, GF 10
Data sheet
Packaging unit: 1 items
Packaging unit: 10 items
Item No.
1114530000
Version
FieldPower®, Sealing insert, round, IP54, 8.5 - 10.5 mm
Data sheet
Packaging unit: 10 items
Item No.
1131730000
Version
FieldPower®, Plug-in connector, PUSH IN, 0.5 mm² - 4 mm², Number of poles: 5
Data sheet
Packaging unit: 10 items
Packaging unit: 10 items
Item No.
1111910000
Version
FieldPower® Box, IP30, Polycarbonate, With transparent hood, AC Box
Data sheet
Packaging unit: 1 items
Item No.
1206530000
Version
FieldPower® Box, IP20, Polycarbonate
Data sheet
Packaging unit: 1 items
Item No.
1180300000
Version
FieldPower® Box, IP65, Polycarbonate, GF 10
Data sheet
Packaging unit: 1 items
Item No.
1059170000
Version
FieldPower®, Cable, Number of wires: 4, Ölflex Classic 110 4G2.5 or similar, Cross-section: 2.5 mm² , 3 m, 3 m
Data sheet
Packaging unit: 1 items
Item No.
1121950000
Version
Enclosures, IP65 with corresponding housing, Polycarbonate, GF 10
Data sheet
Packaging unit: 10 items
Added to Your Shopping Cart