Properties
Version | Primary current: 1500 A, Secondary current max.: 5 A, Load: 15 VA, Tolerance class: 1, Split-core current transformer |
Order No. | 2438470000 |
Type | CMA-812-15-5A-15VA-1 |
GTIN (EAN) | 4050118450835 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 22.02.2023 |
Depth | 58 mm |
Depth (inches) | 2.283 inch |
Height | 198 mm |
Height (inches) | 7.795 inch |
Width | 155 mm |
Width (inches) | 6.102 inch |
Net weight | 1,408 g |
Storage temperature | -25 °C...40 °C |
Operating temperature | -5 °C...40 °C |
Type of conductor | Insulated conductor only |
Round conductor | 80 mm |
Rail | 80 x 120 mm |
Installation location | Indoor use |
Load | 15 VA |
Primary current | 1,500 A |
Secondary current | 0...5 A |
Tolerance class | 1 |
Manufacturer | MBS AG |
Insulation class | E |
Nominal frequency | 50 Hz |
Protection degree | IP20 |
Thermal rated continuous current Ithermal |
1.0 x Irated
60 x Irated for 1 second |
User Documentation | [Device description -- Betriebsanleitung deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_35948) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002048 |
ETIM 7.0 | EC002048 |
ETIM 8.0 | EC002048 |
ETIM 9.0 | EC002048 |
ECLASS 9.0 | 27-21-09-02 |
ECLASS 9.1 | 27-21-09-02 |
ECLASS 10.0 | 27-21-09-02 |
ECLASS 11.0 | 27-21-09-02 |
ECLASS 12.0 | 27-21-09-02 |
ECLASS 13.0 | 27-21-09-02 |
ROHS | Conform |