Properties
Order No. | 2666070000 |
Type | STARTERKIT-UC20-SL2000-AC |
GTIN (EAN) | 4050118681543 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.03.2024 |
Alternative product | [2666080000](~/p/2666080000) |
Net weight | 800 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 8eb7beda-d24b-434b-95c4-ddc050faf33c |
Engineering Data |
[Quick start guide -- Connecting u-remote UR20 via EtherCAT](https://mdcop.weidmueller.com/mediadelivery/asset/900_225505)
[Quick start guide -- MQTT Service](https://mdcop.weidmueller.com/mediadelivery/asset/900_225506) [Quick start guide -- Using NTP protocol with OLAC](https://mdcop.weidmueller.com/mediadelivery/asset/900_225507) [Quick start guide -- Using the data recorder](https://mdcop.weidmueller.com/mediadelivery/asset/900_246229) [Library and function block -- u-remote UR20 Library for Weidmueller u-create studio 1.20.2 - EN - V2.0.0](https://mdcop.weidmueller.com/mediadelivery/asset/900_251709) |
Product Change Notification | [u-create PROCON-WEB 6.4.5.1 Designer](https://mdcop.weidmueller.com/mediadelivery/asset/900_246707) |
Software |
[Project Examples and Templates -- Example program - u-create studio](https://mdcop.weidmueller.com/mediadelivery/asset/900_102553)
[Runtime Software -- Firmware update NV-RAM](https://mdcop.weidmueller.com/mediadelivery/asset/900_211261) [Runtime Software -- u-create PROCON-WEB ES - Runtime for u-control studio (Version 6.4.5.1)](https://mdcop.weidmueller.com/mediadelivery/asset/900_246706) |
Technical Documentation |
[Engineering Drawing - STARTERKIT-UC20-SL2000-AC](https://mdcop.weidmueller.com/mediadelivery/asset/900_102550)
[Wiring diagram - STARTERKIT-UC20-SL2000-AC](https://mdcop.weidmueller.com/mediadelivery/asset/900_102556) |
User Documentation |
[Manual - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_91149)
[Manual - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_91150) [UC20-SL2000-OLAC-EC Releasenotes - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_93396) [Weidmüller software license agreement V1.0](https://mdcop.weidmueller.com/mediadelivery/asset/900_96935) [Quickstartguide for Starterkits u-control](https://mdcop.weidmueller.com/mediadelivery/asset/900_102547) [Project setup guide - u-create studio - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_157675) [Manual - u-create PROCON](https://mdcop.weidmueller.com/mediadelivery/asset/900_250760) [UC20-SL2000-AC-EC Releasenotes - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_251004) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000236 |
ETIM 7.0 | EC000236 |
ETIM 8.0 | EC000236 |
ETIM 9.0 | EC000236 |
ECLASS 9.0 | 27-24-22-07 |
ECLASS 9.1 | 27-24-22-07 |
ECLASS 10.0 | 27-24-22-07 |
ECLASS 11.0 | 27-24-22-07 |
ECLASS 12.0 | 27-24-22-07 |
ECLASS 13.0 | 27-24-22-07 |
ROHS | Conform |