Properties
Version | Industrial Panel-PC, Display size 7", Resistive touch, Front protection IP66 |
Order No. | 2676430000 |
Type | UV66-BAS-7-IPPC-1001.01 |
GTIN (EAN) | 4050118750225 |
Qty. | 1 items |
61.6 mm | |
Depth (inches) | 2.425 inch |
Height | 167 mm |
Height (inches) | 6.575 inch |
Width | 215 mm |
Width (inches) | 8.465 inch |
Wall thickness, min. | 2 mm |
Wall thickness, max. | 6 mm |
Net weight | 1,800 g |
Storage temperature | -20 °C ... +60 °C |
Operating temperature | 0 °C ... +50 °C |
Humidity | 80 % relative humidity (without condensation) |
REACH SVHC | Lead 7439-92-1 |
SCIP | c67eaff0-dbf6-4589-ba08-8f513fc6ba7f |
Angle (horizontal) | Left: 80° / Right: 80° |
Angle (vertical) | Top: 80° / Bottom: 80° |
Luminance | 400 cd/m² |
Material display | Plastic |
Material frame | Aluminium |
Number of displayable colours | 16 M |
Resolution | 800 x 480 |
Size | 7" |
Touch-Screen | resistive |
Current consumption |
|
Operating system | Windows 10 IoT Enterprise LTSC 2019 64bit |
Protection degree | IP66 |
Voltage supply | 24 V DC (18-32 V DC) isolated |
Interfaces behind |
2 x Ethernet 10/100/1000 MBit/s (RJ45)
1x USB 3.0 1x USB 2.0 1x Cfast slot |
Interfaces in front | 1x USB 2.0 |
Memory | 60 GB mSATA SSD |
Memory (RAM) |
4 GB
DDR3 |
Operating system | Windows 10 IoT Enterprise LTSC 2019 64bit |
Processor | Intel® Celeron® J1900 - Quad Core 2.0 GHz (2.42 GHz Burst) |
Product information | This article will no longer be available in the future. |
Approval/Certificate/Document of Conformity | [Declaration of Conformity - UV66-XXX-XX-IPPC-10XX.XX](https://mdcop.weidmueller.com/mediadelivery/asset/900_188247) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_255339) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2676430000) |
User Documentation | [QGUI UV66 IPPC10XX](https://mdcop.weidmueller.com/mediadelivery/asset/900_151974) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001414 |
ETIM 7.0 | EC001414 |
ETIM 8.0 | EC001414 |
ETIM 9.0 | EC001414 |
ECLASS 9.0 | 19-20-01-03 |
ECLASS 9.1 | 19-20-01-03 |
ECLASS 10.0 | 19-20-01-03 |
ECLASS 11.0 | 19-20-01-03 |
ECLASS 12.0 | 19-20-01-03 |
ECLASS 13.0 | 19-20-01-03 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |