UC20-WL2000-IOT   Item No. 1334990000

Controller, IP20, u-control 2000 web, IoT Controller, Web-based, incl. Engenieering Tool u-create IoT (node red)

Please note that any possible discounts or additional costs are not yet applied here. The definitive payment amounts will be shown in the cart.

UC20-WL2000-IOT

Properties

Type UC20-WL2000-IOT  
Order No. 1334990000  
Version Controller, IP20, u-control 2000 web, IoT Controller, Web-based, incl. Engenieering Tool u-create IoT (node red)  
GTIN (EAN) 4050118138290  
Width 52 mm  
Width (inches) 2.04724 inch  
Height 120 mm  
Height (inches) 4.7244 inch  
Depth 76 mm  
Depth (inches) 2.99212 inch  
Mounting dimension - height 128 mm  
Net weight 232 g  
Operating temperature, max. 55 °C  
Operating temperature, min. -20 °C  
Type of connection PUSH IN  
UL 94 flammability rating V-0  
Current consumption from IIN (power segment of the field bus coupler), typ. 116 mA  
Feed current for IIN (input current path) , max. 5 A  
Feed current for IOUT (output current path) , max. 5 A  
Feed current for the system, max. 4000 mA  
Supply voltage for outputs 24 V DC +20 %/ -15 %  
Supply voltage system and inputs 24 V DC +20 %/ -15 %  
Configuration interface Micro USB 2.0  
Connection type 2 x RJ45 plug-in connectors  
Interface 2x Ethernet TCP/IP  
1x Micro USB  
max. number of modules 64  
Memory (Flash) 4 GB  
32 GB via microSD  
Module type Controller  
Processor Dual Core ARM Cortex A9, 624 MHz, 512 Mbyte RAM  
Real-time clock Battery buffered  
Transmission speed backplane bus, max. 48 Mbit  
Product Change Notification [Release-Notes - IoT](http://download.weidmueller.com/asset/download/file/79181)  
Software [Current Firmware file for UC20 IoT](http://download.weidmueller.com/asset/download/file/79183)  
[Archiv Firmware files UC20-WL2000-IOT](http://download.weidmueller.com/asset/download/file/89388)  
User Documentation [MANU UC20 XL2000 DE](http://download.weidmueller.com/asset/download/file/77933)  
[MANU UC20 XL2000 EN](http://download.weidmueller.com/asset/download/file/77934)  
ETIM 6.0 EC001603  
ETIM 7.0 EC001603  
eClass 9.1 27-24-26-08  
eClass 10.0 27-24-26-07  
ROHS Conform