u-view

u-view

Convenient multi-touch panels make it easy to monitor and control machines and systems. u-view multi-touch panels from Weidmüller offer excellent image quality and can be used in an industrial environment without any restrictions. The u-view series is made up of two different product lines. The basic product line features resistive multi-touch panels with a diagonal of 4.3", 7", or 10.1"; and the advanced line features capacitive multi-touch panels with a diagonal of 7", 10.1", or 15.6". All panels are equipped with a Linux operating system including HTML5 browser. As a result, they support all web-based visualisations as well as "u-control" with web engineering. The panels have a particularly flat design, with a robust aluminium IP66 housing.

Strong performance
First-class image quality and powerful processors make working with u-view multi-touch panels particularly enjoyable.

High compatibility
u-view multi-touch panels can be used in a wide variety of applications thanks to their state-of-the-art web technology based on HTML5.

Attractive design
All u-view multi-touch panels come with particularly flat and space-saving aluminium housings.

6 products found
  • Item No.
    2555820000
    Version
    web-compatible touch panel, Display size 10.1", resistive, Front protection IP66
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2555850000
    Version
    web-compatible touch panel, Display size 15.6", MultiTouch, Capacitive, Front protection IP66
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2555830000
    Version
    web-compatible touch panel, Display size 7", MultiTouch, Capacitive, Front protection IP66
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2555800000
    Version
    web-compatible touch panel, Display size 4.3", resistive, Front protection IP66
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2555840000
    Version
    web-compatible touch panel, Display size 10.1", MultiTouch, Capacitive, Front protection IP66
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2555810000
    Version
    web-compatible touch panel, Display size 7", resistive, Front protection IP66
    Data sheet
    Packaging unit: 1 items