Application-specific solutions

Application-specific solutions

The Application-Specific Solutions division develops innovative solutions that are exactly tailored to meet user requirements:

These solutions are based on our standard products and key competencies. The products are designed in close cooperation with our customers: they include customer-specific assemblies, products and solutions based on market and application requirements, and customised product innovations.

The department is increasingly focused on the renewable energy, transportation and process industries. Weidmüller uses the emerging requirements in these fields as a basis for designing innovative products and solutions.

  • 1(current)
  • 2
  • 3
263 products found
  • WS 12/6 MC NE WS
    always available

    Item No.
    1609900000
    Version
    WS, Terminal marker, 12 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
    Data sheet
    Packaging unit: 600 items
  • Item No.
    1052170000
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1052080000
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1052160000
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1009990000
    Version
    FieldPower®, Plug-in connector, PUSH IN, 0.5 mm² - 4 mm²
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1002900000
    Version
    FieldPower® Box, IP65, Polycarbonate, AC Box
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1052150000
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1003260000
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1052140000
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1025060000
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1052180000
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1059190000
    Version
    FieldPower®, Cable, Number of wires: 4, Ölflex Classic 110 4G2.5 or similar, Cross-section: 2.5 mm² , 3 m
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1170690000
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1068890000
    Version
    Enclosures, IP65 with corresponding housing, Polycarbonate, GF 10
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1191220000
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1222870000
    Version
    Photovoltaics, Crimping tool for photovoltaic contacts
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1113120000
    Version
    FieldPower® Box, IP65 with corresponding housing, Polycarbonate, GF 10
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1070140000
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1114530000
    Version
    FieldPower®, Sealing insert, round, IP54, 8.5 - 10.5 mm
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1131730000
    Version
    FieldPower®, Plug-in connector, PUSH IN, 0.5 mm² - 4 mm²
    Data sheet
    Packaging unit: 10 items
    • 1(current)
    • 2
    • 3