Tools

Tools

Precision tools from Weidmüller are in use worldwide.
Weidmüller takes this responsibility seriously and offers comprehensive services.
Tools should still function perfectly even after many years of constant use. Weidmüller therefore offers its customers the "Tool Certification" service. This technical testing routine allows Weidmüller to guarantee the proper functioning and quality of its tools.

  • 1(current)
  • 2
  • 3
1,916 products found
  • H1,0/14 GE
    always available

    Item No.
    0463000000
    Version
    Wire-end ferrule, insulated, 10 mm, 8 mm, yellow
    Data sheet
    Packaging unit: 500 items
  • H10,0/22 EB
    always available

    Item No.
    0534200000
    Version
    Wire-end ferrule, insulated, 15 mm, 12 mm, Ivory
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0565700000
    Version
    Wire-end ferrule, insulated, 20 mm, 18 mm, black
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0565600000
    Version
    Wire-end ferrule, insulated, 20 mm, 18 mm, red
    Data sheet
    Packaging unit: 500 items
  • Item No.
    0407900000
    Version
    Tools, socket wrenches, Blade length: 80 mm
    Data sheet
    Packaging unit: 1 items
  • H6,0/20 SW
    always available

    Item No.
    0533500000
    Version
    Wire-end ferrule, insulated, 14 mm, 12 mm, black
    Data sheet
    Packaging unit: 100 items
  • H0,75/14 W
    always available

    Item No.
    0462900000
    Version
    Wire-end ferrule, insulated, 10 mm, 8 mm, white
    Data sheet
    Packaging unit: 500 items
  • H0,5/14 OR
    always available

    Item No.
    0690700000
    Version
    Wire-end ferrule, insulated, 10 mm, 8 mm, orange
    Data sheet
    Packaging unit: 500 items
  • Item No.
    0409700000
    Version
    Wire-end ferrule, insulated, 8 mm, 6 mm, yellow
    Data sheet
    Packaging unit: 500 items
  • Item No.
    0565800000
    Version
    Wire-end ferrule, insulated, 21 mm, 18 mm, Ivory
    Data sheet
    Packaging unit: 100 items
  • Item No.
    9008320000
    Version
    Screwdriver, Blade width (B): 3 mm, Blade length: 80 mm, Blade thickness (A): 0.5 mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0542500000
    Version
    Wire-end ferrule, uninsulated, 10 mm
    Data sheet
    Packaging unit: 1000 items
  • Item No.
    0375200000
    Version
    Wire-end ferrule, uninsulated, 18 mm
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0372600000
    Version
    Wire-end ferrule, uninsulated, 6 mm
    Data sheet
    Packaging unit: 1000 items
  • STRIPAX
    always available

    Item No.
    9005000000
    Version
    Tools, Stripping and cutting tool, Flexible and solid conductors with PVC insulation, 10mm², 25mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0372700000
    Version
    Wire-end ferrule, uninsulated, 7 mm
    Data sheet
    Packaging unit: 1000 items
  • Item No.
    0373000000
    Version
    Wire-end ferrule, uninsulated, 7 mm
    Data sheet
    Packaging unit: 1000 items
  • Item No.
    0409500000
    Version
    Wire-end ferrule, insulated, 8 mm, 6 mm, orange
    Data sheet
    Packaging unit: 500 items
  • Item No.
    0492500000
    Version
    Wire-end ferrule, uninsulated, 12 mm
    Data sheet
    Packaging unit: 500 items
  • Item No.
    0379300000
    Version
    Wire-end ferrule, uninsulated, 18 mm
    Data sheet
    Packaging unit: 500 items
    • 1(current)
    • 2
    • 3