Cabinet Infrastructure

  • 1(current)
  • 2
  • 3
386 products found
  • Item No.
    1137530000
    Version
    Cable duct cutting device
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2557260000
    Version
    Filter fan, 230 V, 230 V, IP54, black
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2590090000
    Version
    Halogen-free cable duct, 75 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
    Data sheet
    Packaging unit: 32 Meter
  • Item No.
    2588820000
    Version
    Cable duct, 60 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
    Data sheet
    Packaging unit: 20 Meter
  • Item No.
    2589470000
    Version
    Cable duct, 60 mm x 120 mm, 4.00 mm x 6.00 mm, 2000 mm
    Data sheet
    Packaging unit: 16 Meter
  • Item No.
    2588680000
    Version
    Cable duct, 60 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
    Data sheet
    Packaging unit: 24 Meter
  • Item No.
    2589740000
    Version
    Cable duct floor duct, 80 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
    Data sheet
    Packaging unit: 16 Meter
  • Item No.
    2554060000
    Version
    Cable duct binder
    Data sheet
    Packaging unit: 250 items
  • Item No.
    2588910000
    Version
    Cable duct, 60 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
    Data sheet
    Packaging unit: 16 Meter
  • Item No.
    2558230000
    Version
    Temperature switch, grey white
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2557170000
    Version
    Exhaust filter, IP54, grey
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2590180000
    Version
    Cable duct, 75 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
    Data sheet
    Packaging unit: 16 Meter
  • Item No.
    2557870000
    Version
    Radiant heating panel, 110 V, 250 V, IP54, black
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2553930000
    Version
    Protective cable hose tool
    Data sheet
    Packaging unit: 10 items
  • Item No.
    2589560000
    Version
    Cable duct, 50 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
    Data sheet
    Packaging unit: 52 Meter
  • Item No.
    2557350000
    Version
    Filter fan, 230 V, 230 V, IP54, grey
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2589040000
    Version
    Cable duct, 100 mm x 200 mm, 8.00 mm x 12.00 mm, 2000 mm
    Data sheet
    Packaging unit: 8 Meter
  • Item No.
    2558090000
    Version
    Heating panel fan, 230 V, 230 V, IP20, black
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2557080000
    Version
    Exhaust filter, IP54, black
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2557440000
    Version
    Filter fan, 230 V, 230 V, IP54, black
    Data sheet
    Packaging unit: 1 items
    • 1(current)
    • 2
    • 3