Electronics

Electronics

The Electronics Department develops and markets electronic components for industrial automation, process automation and energy production. These components are used both inside and outside of the electrical cabinet.
The focus of the electronics sector is on processing digital and analogue signals. These signals can be converted, standardised, protected and prepared for communication. For these purposes, we offer signal converters and input/output devices for Fieldbus communications based on Industrial Ethernet and Fieldbus.
Product solutions are also available for the following fields: surge protection, protecting and amplifying digital signals, supplying devices inside and outside of the electrical cabinet, Ethernet data communication and for pre-assembled system cables.
All of these products feature a mechanically convenient installation process, an optimised handling of electrical connections and safe wire connections. The products themselves are well suited for harsh industrial applications. They are suitable for use in a large range of operating temperatures and feature excellent resistance against electromagnetic interference.
With this portfolio, the Electronics Department features products which cover the full industrial applications spectrum for the transferring and conditioning of power, signals and data.

  • 1(current)
  • 2
  • 3
4,092 products found
  • Item No.
    0586861001
    Version
    Interface, Plug-in connector, acc. to DIN 41612 female, 32F
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0690660000
    Version
    Interface, Plug-in connector, acc. to DIN 41612 female, 48E
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0546160000
    Version
    Surge protection, Rectifier circuit
    Data sheet
    Packaging unit: 10 items
  • TRS 24VDC 1CO
    always available

    Item No.
    1122770000
    Version
    TERMSERIES, Relay module, Number of contacts: 1 CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection
    Data sheet
    Packaging unit: 10 items
  • WS 12/6 MC NE WS
    always available

    Item No.
    1609900000
    Version
    WS, Terminal marker, 12 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
    Data sheet
    Packaging unit: 600 items
  • Item No.
    0586961001
    Version
    Interface, Plug-in connector, acc. to DIN 41612 female, 32F
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0648661001
    Version
    Interface, Plug-in connector, acc. to DIN 41617 female
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0586761001
    Version
    Interface, Plug-in connector, acc. to DIN 41612 female, 32D
    Data sheet
    Packaging unit: 1 items
  • TRZ 24VDC 1CO
    always available

    Item No.
    1122880000
    Version
    TERMSERIES, Relay module, Number of contacts: 1 CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection
    Data sheet
    Packaging unit: 10 items
  • Item No.
    0546260000
    Version
    Surge protection, Rectifier circuit
    Data sheet
    Packaging unit: 10 items
  • Item No.
    0586661001
    Version
    Interface, Plug-in connector, acc. to DIN 41617 female
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1248220000
    Version
    OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 21.8 mm
    Data sheet
    Packaging unit: 10 items
  • Item No.
    0577360000
    Version
    Interface, Plug-in connector, acc. to DIN 41612 female, B64
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0646660000
    Version
    Interface, Plug-in connector, acc. to DIN 41612 female, 64C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    7760056352
    Version
    D-SERIES DRI, Retaining clip
    Data sheet
    Packaging unit: 10 items
  • Item No.
    0587060000
    Version
    Interface, Plug-in connector, acc. to DIN 41612 female, 48F
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0224361001
    Version
    Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 34-pole, Screw connection
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0126360000
    Version
    EG-Series, Function component Circuit breaker, Screw connection
    Data sheet
    Packaging unit: 10 items
  • Item No.
    0104060000
    Version
    EG-Series, Function component CO contact, switching, Screw connection
    Data sheet
    Packaging unit: 10 items
  • Item No.
    0329860000
    Version
    Assembly modul, Number of signals: 5
    Data sheet
    Packaging unit: 5 items
    • 1(current)
    • 2
    • 3