Passive Industrial Ethernet

Passive Industrial Ethernet

Industrial Ethernet connection technology by Weidmüller offers the optimal solution for the infrastructure of your machine, system or factory. All connection technology is available from one source.

The benefits for you:

  • IEC-standardised connectors, in the variants 1, 4, 5 , 6 and 14
  • consistently Cat. 6A withSTEADYTEC® technolgy
  • pre-assembled cables and cables sold by the metre
  • Copper and fibre-optic cables
  • in IP20 and IP67
  • all relevant industrial connections: RJ45, M12, SC, ...
  • comprehensive range of accessories

  • 1(current)
  • 2
  • 3
1,152 products found
  • Item No.
    0508401694
    Version
    Felt pen
    Data sheet
    Packaging unit: 10 items
  • Item No.
    2003150000
    Version
    FrontCom, Double frame, Metal cover, Lockable with cabinet key (Daimler lock)
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1047950000
    Version
    Empty enclosure
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1012490000
    Version
    RJ45 plug, no tools required, Variant 1 plastic, Cat.6A / Class EA (ISO/IEC 11801 2010)
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1010840030
    Version
    System cable, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 3 m
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1012470000
    Version
    RJ45 crimp plug, Variant 1 plastic, Cat.6A / Class EA (ISO/IEC 11801 2010)
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1025950500
    Version
    Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 50 m
    Data sheet
    Packaging unit: 1 items
  • IE-FCM-USB-A
    always available

    Item No.
    1018840000
    Version
    FrontCom Micro USB coupling, USB 2.0, Type A
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1025940300
    Version
    Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 30 m
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1018820000
    Version
    FrontCom Micro RJ45 module, TIA-568B
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1012460000
    Version
    Empty enclosure, Plug housing, bending protection, IP67
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1010840015
    Version
    System cable, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 1.5 m
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1012320000
    Version
    Flange RJ45, IP67, V14 metal flange, RJ45 IDC module, Standardized flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1010850050
    Version
    System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 5 m
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1045780000
    Version
    Wall-mounted junction box, IP67, Variant 4 to IEC 61076-3-106
    Data sheet
    Packaging unit: 10 items
  • IE-PS-V14M-RJ45-FH-P
    always available

    Item No.
    1012170000
    Version
    Plug insert RJ45 tool-free, Variant 14 metal, Cat.5 (ISO/IEC 11801)
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1025950015
    Version
    Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1.5 m
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1010840050
    Version
    System cable, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 5 m
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1010840100
    Version
    System cable, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 10 m
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1025940100
    Version
    Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 10 m
    Data sheet
    Packaging unit: 1 items
    • 1(current)
    • 2
    • 3