RockStar® heavy duty connectors

RockStar® heavy duty connectors

Currently, heavy-duty connectors are used wherever there is a need for a secure, simple and time-saving assembly of machinery and facilities.
The connector housings are made of die-cast aluminium and offer excellent protection against dirt, moisture and mechanical stress.
Special modular connectors make it possible to integrate signals, power supply and data connections into a single connector.
With the RockStar® heavy-duty connectors, Weidmüller offers a product line with many patented innovations that is oriented towards the future.
The RockStar® product line defines new standards with the comprehensive depth and width of its features. What other suppliers offer only as a custom configuration, Weidmüller supplies in its standard product line.
As a result, selecting the proper connector
is now easier than ever. You save both time and money. And your work flow is optimised. Thus you can strengthen your position on the market and leverage your competitive advantage

  • 1(current)
  • 2
  • 3
1,589 products found
  • HDC HE 6 MS
    always available

    Item No.
    1200000000
    Version
    HDC insert, Pin, 500 V, 24 A, No. of poles: 6, Screw connection, Size: 3
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1023210000
    Version
    HDC insert, Female, 830 V, 80 A, No. of poles: 4, Screw connection, Size: 6
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1016100000
    Version
    Heavy-duty connectors, Accessories, Cable glands, Brass, nickel-plated
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1000950001
    Version
    Heavy-duty connectors, Accessories, Shield clamp
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1003110000
    Version
    HDC enclosures, Size: HQ, Protection degree: IP65, Closed base, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1044480000
    Version
    Accessories, flat gasket, Protection degree: Design of housing: Clamp version: Design: Approvals :
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1003200000
    Version
    HDC insert, Female, 250 V, 10 A, No. of poles: 17, Crimp connection, Size: HQ
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1044620000
    Version
    Accessories, Moulded gasket seal, Protection degree: Design of housing: Clamp version: Design: Approvals :
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1002970000
    Version
    Heavy-duty connectors, Crimp contact, HQ, MixMate, Female, Conductor cross-section, max.: 4, turned, Copper alloy
    Data sheet
    Packaging unit: 25 items
  • Item No.
    1023250000
    Version
    HDC insert, Female, 400 V, 80 A, No. of poles: 12, Screw connection, Size: 8
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1003050000
    Version
    HDC enclosures, Size: HQ, Protection degree: IP65, Open base, Side-locking clamp on lower side, Standard
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1044660000
    Version
    Accessories, Moulded gasket seal, Protection degree: Design of housing: Clamp version: Design: Approvals :
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1029470000
    Version
    Heavy-duty connectors, Accessories, PE screw
    Data sheet
    Packaging unit: 50 items
  • Item No.
    1016110000
    Version
    Heavy-duty connectors, Accessories, Cable glands, Brass, nickel-plated
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1029520000
    Version
    Heavy-duty connectors, Accessories, PE screw
    Data sheet
    Packaging unit: 50 items
  • Item No.
    1044080000
    Version
    Heavy-duty connectors, Accessories, Accessories
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1018180000
    Version
    Heavy-duty connectors, Accessories, Shield clip
    Data sheet
    Packaging unit: 100 items
  • Item No.
    1016080000
    Version
    Heavy-duty connectors, Accessories, Cable glands, Polyamide 6
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1028030000
    Version
    Heavy-duty connectors, Accessories
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1044630000
    Version
    Accessories, Moulded gasket seal, Protection degree: Design of housing: Clamp version: Design: Approvals :
    Data sheet
    Packaging unit: 5 items
    • 1(current)
    • 2
    • 3