Klippon® Connect terminal blocks

With Klippon® Connect, you benefit from productivity gains throughout the entire panel building process. These include time-saving planning and project planning, faultless wiring and faster marking operations, for example.
Packaging unit: 10 items
Item No.
0369300000
Version
SAK Series, Cross-connector, for cross-connection link, Number of poles: 10
Data sheet
Packaging unit: 20 items
Item No.
0550920000
Version
SAK Series, End plate, 3 mm, dark beige, yellow, Direct mounting
Data sheet
Packaging unit: 10 items
Item No.
0359280000
Version
SAK Series, End plate, 1.5 mm, blue, Direct mounting
Data sheet
Packaging unit: 20 items
Item No.
0556800000
Version
Accessories, Clamping yoke for busbar, Rated cross-section: Clamping yoke, Feed-through (bushing)
Data sheet
Packaging unit: 50 items
Item No.
0438560000
Version
SAK Series, End plate, 1.5 mm, beige, Direct mounting
Data sheet
Packaging unit: 20 items
Item No.
0569560000
Version
SAK Series, Double-tier terminal, Rated cross-section: 4 mm², Screw connection
Data sheet
Packaging unit: 25 items
Item No.
0471000000
Version
SAK Series, Cross-connector, for cross-connection link, Number of poles: 10
Data sheet
Packaging unit: 20 items
Item No.
0470900000
Version
SAK Series, Cross-connector, for cross-connection link, Number of poles: 4
Data sheet
Packaging unit: 50 items
Item No.
0456360000
Version
SAK Series, Fuse terminal, Rated cross-section: 4 mm², Screw connection, Direct mounting
Data sheet
Packaging unit: 100 items
Item No.
0375600000
Version
SAK Series, cover plate, yellow, 24.1 mm
Data sheet
Packaging unit: 10 items
Item No.
0565000000
Version
SAK Series, Cross-connector, for cross-connection link, Number of poles: 3
Data sheet
Packaging unit: 50 items
Item No.
0502980000
Version
Accessories, Special terminal, Rated cross-section: PA, blue, Busbar
Data sheet
Packaging unit: 50 items
Item No.
0448360000
Version
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 16 mm², Screw connection
Data sheet
Packaging unit: 20 items
Item No.
0478260000
Version
SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Flat-blade connection, Direct mounting
Data sheet
Packaging unit: 50 items
Item No.
0401260000
Version
SAK Series, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Busbar
Data sheet
Packaging unit: 100 items
Item No.
0636900000
Version
Accessories, Mounting foot, Steel, bright finish
Data sheet
Packaging unit: 40 items
Item No.
0361800000
Version
Accessories, Gauge ring (automatic circuit breaker), 20 A
Data sheet
Packaging unit: 50 items
Item No.
0697360000
Version
SAK Series, End plate, 2.5 mm, beige, Direct mounting
Data sheet
Packaging unit: 50 items
Item No.
0565460000
Version
Accessories, Clamping yoke for busbar, Rated cross-section: Clamping yoke, PA, Green/yellow, Feed-through (bushing)
Data sheet
Packaging unit: 50 items
Added to Your Shopping Cart