Electronics housing - OMNIMATE housing

Electronics housing - OMNIMATE housing

Ideally packed for industrial electronics to install in electrical cabinets, offering a future-safe platform for the application areas of control, signal conversion and machine safety.

Choose your ideal frame for shape and function:

  • Component housings like the modular CH20M system with an individual design, efficient SMT processing and innovative operation - scalable from 6 to 67 mm and up to 72 connections, with screw- and spring-connection technology
  • Small housings in 6 mm disc format with up to 6 connections and simple power distribution using cross-connectors
  • Profile assembly housings for special designs and small batches with 6 widths in variable or modular design

Our service:
Design your own individual tailor-made housing from the standard range and adjust your CH20M electronics housing simply using the product configurator.

  • 1(current)
  • 2
  • 3
258 products found
  • Item No.
    1248220000
    Version
    OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 21.8 mm
    Data sheet
    Packaging unit: 10 items
  • Item No.
    2418590000
    Version
    Printed circuit board terminals, Connection element, right, block assembly, closed side, THT/THR solder connection, Number of poles: 1, Solder pin length (l): 1.5 mm, tinned, black, Tape
    Data sheet
    Packaging unit: 432 items
  • Item No.
    0119560000
    Version
    Clip-in foot, RS 70 orange, Clip-in foot, Width: 10 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1011600000
    Version
    Electronics housings, RS 45 orange, End plate, Width: 8
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0119860000
    Version
    Electronics housings, RS 70 orange, Width: 15 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0213760000
    Version
    Clip-in foot, RS 70 orange, Clip-in foot, Width: 10 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0126160000
    Version
    Electronics housings, RS 70 orange, Intermediate part, Width: 25 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0120060000
    Version
    Electronics housings, RS 70 orange, Intermediate part, Width: 45 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1020650000
    Version
    Electronics housings orange, End plate, Width: 6.4
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0126260000
    Version
    Clip-in foot, RS 70 orange, Clip-in foot, Width: 10 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0119760000
    Version
    Electronics housings, RS 70 orange, Intermediate part, Width: 5 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1020640000
    Version
    Electronics housings orange, End plate, Width: 6.4
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0119660000
    Version
    Clip-in foot, RS 70 orange, Clip-in foot, Width: 10 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1011590000
    Version
    Electronics housings, RS 45 orange, End plate, Width: 8 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0119960000
    Version
    Electronics housings, RS 70 orange, Intermediate part, Width: 30 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1069330000
    Version
    PCB plug-in connector Screw connection, Black release lever BHZ 5.00/02/90LH SN BK/BK BX
    Data sheet
    Packaging unit: 150 items
  • Item No.
    1185560000
    Version
    End plate, RS 100 orange, End plate, Width: 21.5 mm
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1063180000
    Version
    PCB plug-in connector, Connection element, right, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 4, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape
    Data sheet
    Packaging unit: 130 items
  • Item No.
    1063270000
    Version
    PCB plug-in connector Orange release lever BHZ 5.00/03/90LH SN BK/OR BX
    Data sheet
    Packaging unit: 108 items
  • Item No.
    1221310000
    Version
    Hood black, Width: 22.5
    Data sheet
    Packaging unit: 50 items
    • 1(current)
    • 2
    • 3