• 1
  • 2(current)
  • 3
35,061 products found
  • Item No.
    0648201523
    Version
    CableLine, Conductor and cable markers, 4 - 5 mm, 3 x 6 mm, yellow
    Data sheet
    Packaging unit: 200 items
  • Item No.
    0648201520
    Version
    CableLine, Conductor and cable markers, 4 - 5 mm, 3 x 6 mm, yellow
    Data sheet
    Packaging unit: 200 items
  • Item No.
    0502980000
    Version
    Accessories, Special terminal, Rated cross-section: PA, blue, Busbar
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0648201740
    Version
    CableLine, Conductor and cable markers, 4 - 5 mm, 3 x 6 mm, yellow
    Data sheet
    Packaging unit: 200 items
  • Item No.
    0448360000
    Version
    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 16 mm², Screw connection
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0930001211
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 6.7 - OD max. 10.3 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0478260000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Flat-blade connection, Direct mounting
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0401260000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Busbar
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0586861001
    Version
    Interface, Plug-in connector, acc. to DIN 41612 female, 32F
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0570960000
    Version
    Printed circuit board terminals, 7.62 mm, Number of poles: 8, 180°, Solder pin length: 4.5 mm, tinned, orange, TOP connection, Clamping range, max. : 2.5 mm², Box
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0473460701
    Version
    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm: 5.00 Weidmueller, white
    Data sheet
    Packaging unit: 500 items
  • Item No.
    0636900000
    Version
    Accessories, Mounting foot, Steel, bright finish
    Data sheet
    Packaging unit: 40 items
  • Item No.
    0687560000
    Version
    SAK Series, End plate, 1.5 mm, beige, Direct mounting
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0361800000
    Version
    Accessories, Gauge ring (automatic circuit breaker), 20 A
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0697360000
    Version
    SAK Series, End plate, 2.5 mm, beige, Direct mounting
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0648001698
    Version
    CableLine, Conductor and cable markers, 2 - 3 mm, 3 x 4 mm, yellow
    Data sheet
    Packaging unit: 200 items
  • Item No.
    0648201514
    Version
    CableLine, Conductor and cable markers, 4 - 5 mm, 3 x 6 mm, yellow
    Data sheet
    Packaging unit: 200 items
  • Item No.
    0565460000
    Version
    Accessories, Clamping yoke for busbar, Rated cross-section: Clamping yoke, PA, Green/yellow, Feed-through (bushing)
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0357560000
    Version
    SAK Series, Test-disconnect terminal, Rated cross-section: 4 mm², Screw connection, dark beige, Direct mounting
    Data sheet
    Packaging unit: 100 items
  • AKZ 2.5 BL
    Orange Selection

    Item No.
    0697180000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection
    Data sheet
    Packaging unit: 100 items
    • 1
    • 2(current)
    • 3