Klippon® Protect enclosure system

Klippon® Protect enclosure system

The Klippon® brand has long stood for competence and quality in housings, particularly when customer solutions for standard industrial applications and applications in explosive risk zones are concerned.
Weidmüller meets these requirements with its range of steel sheet enclosures in the new Klippon® TB series, available in Multi-Hinge (MH) and Quarter-Lock (QL) versions, the Klippon® STB series and the aluminium enclosures of the Klippon® K series.
The portfolio is rounded off with the polyester enclosures of the Klippon® POK series and the polycarbonate enclosures.
Irrespective of which application users are planning, Weidmüller offers numerous precisely fitting housing solutions and individual services: turnkey enclosures with customer-specific configurations such as terminal rails, drilled holes, cable glands, cutouts, special coatings and much more besides.

  • 1(current)
  • 2
  • 3
2,217 products found
  • Item No.
    0500900000
    Version
    TBF (polyester empty enclosure), Empty enclosure, Height: 603 mm, Width: 302 mm, Depth: 210 mm, Material: Glass fibre-reinforced polyester, Light Grey, Transparent
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0360200000
    Version
    TBF (polyester empty enclosure), Empty enclosure, Height: 302 mm, Width: 186 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, Light Grey
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0930001211
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 6.7 - OD max. 10.3 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0930011224
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 11.5 - OD max. 16 mm, ID min. 7.20 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0930021212
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 15.5 - OD max. 21.1 mm, ID min. 9.40 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0930001221
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 6.7 - OD max. 10.3 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
    Data sheet
    Packaging unit: 20 items
  • KLIPPON K71
    always available

    Item No.
    0573700000
    Version
    Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 230 mm, Width: 280 mm, Depth: 111 mm, Material: Aluminium AlSi12, untreated, silver
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0930021222
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 15.5 - OD max. 21.1 mm, ID min. 9.40 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0501100000
    Version
    VPMS (blanking plug in brass), Blanking plug, PG 29, 8 mm, Brass, nickel-plated
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0930001212
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 9 - OD max. 13.5 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0930011213
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 9.4 - OD max. 12.5 mm, ID min. 7.20 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1076230000
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 64.8 - OD max. 72.2 mm, ID min. 52.10 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0360400000
    Version
    TBF (polyester empty enclosure), Empty enclosure, Height: 372 mm, Width: 302 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, Light Grey
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0930001222
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 9 - OD max. 13.5 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0930011223
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 9.4 - OD max. 12.5 mm, ID min. 7.20 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
    Data sheet
    Packaging unit: 20 items
  • KLIPPON K61
    always available

    Item No.
    0573600000
    Version
    Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 260 mm, Depth: 91 mm, Material: Aluminium AlSi12, untreated, silver
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0500800000
    Version
    TBF (polyester empty enclosure), Empty enclosure, Height: 372 mm, Width: 302 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, Light Grey, Transparent
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0500700000
    Version
    TBF (polyester empty enclosure), Empty enclosure, Height: 302 mm, Width: 302 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, Light Grey, Transparent
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0930011214
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 11.5 - OD max. 16 mm, ID min. 7.20 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0930021211
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 12 - OD max. 17.6 mm, ID min. 9.40 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass
    Data sheet
    Packaging unit: 20 items
    • 1(current)
    • 2
    • 3